Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 2,9764 - R 4,6299 | Request the lead time here |
3.15 in
80.0 mm
|
3.307 in
84.0 mm
|
0.374 in
9.5 mm
|
|
DN80
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
|
|
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
|
|
|
|
|
||
| R 0,2705 - R 0,4209 | Request the lead time here |
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
|
|
||
| R 0,3116 - R 0,4848 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.295 in
7.5 mm
|
|
|
||
| R 0,3448 - R 0,5363 | Request the lead time here |
0.472 in
12.0 mm
|
0.571 in
14.5 mm
|
0.354 in
9.0 mm
|
1/4" GAS
|
|
||
| R 0,8733 - R 1,3585 | Request the lead time here |
1.378 in
35.0 mm
|
1.575 in
40.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,9468 - R 1,4729 | Request the lead time here |
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 1,1588 - R 1,8026 | Request the lead time here |
1.732 in
44.0 mm
|
1.929 in
49.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,4182 - R 2,2062 | Request the lead time here |
2.087 in
53.0 mm
|
2.323 in
59.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
3.858 in
98.0 mm
|
3.937 in
100.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 2,8683 - R 4,4618 | Request the lead time here |
2.992 in
76.0 mm
|
3.15 in
80.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,2761 - R 0,4295 | Request the lead time here |
0.256 in
6.5 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|
|
||
| R 0,2396 - R 0,2663 | Request the lead time here |
0.118 in
3.0 mm
|
0.256 in
6.5 mm
|
0.177 in
4.5 mm
|
|
|
||
| R 0,8055 - R 1,253 | Request the lead time here |
1.299 in
33.0 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 1,9866 - R 3,0904 | Request the lead time here |
|
|
|
|
|
||
| R 0,8559 - R 1,3313 | Request the lead time here |
1.358 in
34.5 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 2,2119 - R 3,4408 | Request the lead time here |
2.638 in
67.0 mm
|
2.874 in
73.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 9,648 - R 10,72 | Request the lead time here |
|
|
|
|
|
||
| R 13,5773 - R 15,0859 | Request the lead time here |
7.874 in
200.0 mm
|
8.189 in
208.0 mm
|
0.551 in
14.0 mm