Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability d OD H WT View
R 515,5605 - R 531,069 Request the lead time here
381.0 mm
406.4 mm
105.0 mm
12.7 mm
R 1 319,6522 - R 1 319,6522 Request the lead time here
660.4 mm
711.2 mm
105.0 mm
25.4 mm
R 701,6957 - R 722,9872 Request the lead time here
444.5 mm
457.2 mm
200.0 mm
6.4 mm
R 1 058,1279 - R 1 058,1279 Request the lead time here
508.0 mm
558.8 mm
105.0 mm
25.4 mm
R 1 539,642 - R 1 539,642 Request the lead time here
838.2 mm
863.6 mm
105.0 mm
12.7 mm
  • of 3
Bevel Edge Protector Plug 381.0 mm PE

10242117

Price Range
R 531,069 - R 515,5605

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • H
    105.0 mm
  • OD
    406.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 660.4 mm PE

10249680

Price Range
R 1 319,6522 - R 1 319,6522

Stock Levels
Request the lead time here
Attributes
  • d
    660.4 mm
  • H
    105.0 mm
  • OD
    711.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 444.5 mm PE

10256213

Price Range
R 722,9872 - R 701,6957

Stock Levels
Request the lead time here
Attributes
  • d
    444.5 mm
  • H
    200.0 mm
  • OD
    457.2 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 508.0 mm PE

10242209

Price Range
R 1 058,1279 - R 1 058,1279

Stock Levels
Request the lead time here
Attributes
  • d
    508.0 mm
  • H
    105.0 mm
  • OD
    558.8 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 838.2 mm PE

10241950

Price Range
R 1 539,642 - R 1 539,642

Stock Levels
Request the lead time here
Attributes
  • d
    838.2 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE