Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
R 155,8024 - R 526,7017 Request the lead time here
M6
140.0 mm
105.0 mm
Duroplast
Threaded Blind Bush
30.5 mm
50.0 mm
R 83,6682 - R 266,6634 35 In stock - Delivery conditions may apply, visit our FAQs
M6
121.0 mm
105.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
37.0 mm
R 4,9763 - R 10,1033 Request the lead time here
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
R 3,1625 - R 6,4595 Request the lead time here
Non Threaded
158.0 mm
24.0 mm
LDPE
Clip In
24.0 mm
24.0 mm
R 95,6828 - R 305,3103 62 In stock - Delivery conditions may apply, visit our FAQs
M6
133.0 mm
117.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
R 4,9763 - R 10,1034 Request the lead time here
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
R 65,0804 - R 207,5889 Request the lead time here
Non Threaded
112.0 mm
93.5 mm
Thermoplastic
Plain Through Hole
21.0 mm
36.0 mm
R 69,9948 - R 223,5997 50 In stock - Delivery conditions may apply, visit our FAQs
Non Threaded
139.0 mm
117.0 mm
Thermoplastic
Plain Through Hole
26.0 mm
41.0 mm
R 94,5976 - R 301,4456 Request the lead time here
Non Threaded
156.0 mm
132.0 mm
Thermoplastic
Plain Through Hole
27.0 mm
45.0 mm
10252758 R 165,1351 - R 526,7017 Request the lead time here
M8
140.0 mm
117.0 mm
Duroplast
Threaded Blind Bush
30.0 mm
48.0 mm
R 69,9948 - R 223,5997 Request the lead time here
Non Threaded
139.0 mm
117.0 mm
Thermoplastic
Plain Through Hole
26.0 mm
41.0 mm
R 165,1351 - R 526,7017 Request the lead time here
M6
140.0 mm
120.0 mm
Duroplast
Threaded Blind Bush
30.0 mm
48.0 mm
R 97,8687 - R 305,3103 Request the lead time here
M5
133.0 mm
117.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
R 155,849 - R 496,8884 Request the lead time here
M8
204.0 mm
93.5 mm
Thermoplastic
Threaded Blind Bush
28.0 mm
50.0 mm
R 5,3394 - R 6,5919 Request the lead time here
Non Threaded
150.0 mm
150.0 mm
HDPE
Clip In
11.5 mm
27.0 mm
R 92,4118 - R 294,8204 37 In stock - Delivery conditions may apply, visit our FAQs
M6
133.0 mm
110.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
R 92,4118 - R 294,8204 Request the lead time here
M5
133.0 mm
110.0 mm
Thermoplastic
Threaded Blind Bush
26.0 mm
40.0 mm
R 95,6828 - R 305,3103 Request the lead time here
M8
133.0 mm
117.0 mm
PA
Threaded Insert
26.0 mm
40.0 mm
R 157,9883 - R 535,5353 45 In stock - Delivery conditions may apply, visit our FAQs
M8
160.0 mm
132.0 mm
Duroplast
Threaded Blind Bush
36.0 mm
56.0 mm
R 16,7894 - R 34,0644 Request the lead time here
Non Threaded
150.0 mm
150.0 mm
LDPE
Clip In
30.0 mm
2.0 mm
  • of 2
Handle Grip 105.0 mm M6 Duroplast Black

10252734

Price Range
R 526,7017 - R 155,8024

Stock Levels
Request the lead time here
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6
Handle Grip 105.0 mm M6 Thermoplastic Black

10252567

Price Range
R 266,6634 - R 83,6682

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M6
Packaging Handles 160.0 mm Non Threaded LDPE Black

10394984

Price Range
R 10,1033 - R 4,9763

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Packaging Handles 24.0 mm Non Threaded LDPE Black

10394960

Price Range
R 6,4595 - R 3,1625

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    24.0 mm
  • Overall Height
    24.0 mm
  • Overall Length
    158.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black
Handle Grip 117.0 mm M6 Thermoplastic Black

10252604

Price Range
R 305,3103 - R 95,6828

Stock Levels
62 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6
Packaging Handles 160.0 mm Non Threaded LDPE White

10394977

Price Range
R 10,1034 - R 4,9763

Stock Levels
Request the lead time here
Attributes
  • Base Width
    16.0 mm
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded
Handle Grip 93.5 mm Non Threaded Thermoplastic Black

10252673

Price Range
R 207,5889 - R 65,0804

Stock Levels
Request the lead time here
Attributes
  • Base Width
    21.0 mm
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    Non Threaded
Handle Grip 117.0 mm Non Threaded Thermoplastic Black

10252697

Price Range
R 223,5997 - R 69,9948

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    Non Threaded
Handle Grip 132.0 mm Non Threaded Thermoplastic Black

10252710

Price Range
R 301,4456 - R 94,5976

Stock Levels
Request the lead time here
Attributes
  • Base Width
    27.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    Non Threaded
Handle Grip 117.0 mm M8 Duroplast Black

10252758

Price Range
R 526,7017 - R 165,1351

Stock Levels
Request the lead time here
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8
Handle Grip 117.0 mm Non Threaded Thermoplastic Black

10252680

Price Range
R 223,5997 - R 69,9948

Stock Levels
Request the lead time here
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    Non Threaded
Handle Grip 120.0 mm M6 Duroplast Black

10252765

Price Range
R 526,7017 - R 165,1351

Stock Levels
Request the lead time here
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6
Handle Grip 117.0 mm M5 Thermoplastic Black

10252598

Price Range
R 305,3103 - R 97,8687

Stock Levels
Request the lead time here
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5
Handle Grip 93.5 mm M8 Thermoplastic Black

10252666

Price Range
R 496,8884 - R 155,849

Stock Levels
Request the lead time here
Attributes
  • Base Width
    28.0 mm
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    M8
Packaging Handles 150.0 mm Non Threaded HDPE Yellow

10126530

Price Range
R 6,5919 - R 5,3394

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    150.0 mm
  • Overall Height
    27.0 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Yellow
Handle Grip 110.0 mm M6 Thermoplastic Black

10252581

Price Range
R 294,8204 - R 92,4118

Stock Levels
37 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6
Handle Grip 110.0 mm M5 Thermoplastic Black

10252574

Price Range
R 294,8204 - R 92,4118

Stock Levels
Request the lead time here
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5
Handle Grip 117.0 mm M8 PA Black

10252611

Price Range
R 305,3103 - R 95,6828

Stock Levels
Request the lead time here
Attributes
  • Base Width
    26.0 mm
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M8
Handle Grip 132.0 mm M8 Duroplast Black

10252789

Price Range
R 535,5353 - R 157,9883

Stock Levels
45 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Width
    36.0 mm
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M8
Reinforced Plate 150.0 mm Non Threaded LDPE

10394991

Price Range
R 34,0644 - R 16,7894

Stock Levels
Request the lead time here
Attributes
  • Base Width
    30.0 mm
  • Mounting Hole Distance
    150.0 mm
  • Overall Height
    2.0 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded