Menu Search

Reducers - Nylon

In stock

Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.

The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Black, Dark Grey


Series Code :SR1863

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability Internal Thread Size Thread Size View
R 29,694 - R 34,9146 Request the lead time here
M16 x 1.5
M32 x M16
R 80,7937 - R 110,7527 Request the lead time here
M25 x 1.5
M50 x M25
R 9,6417 - R 11,3377 Request the lead time here
M12 x 1.5
M20 x M12
R 29,694 - R 34,9146 Request the lead time here
M25 x 1.5
M32 x M25
R 80,7938 - R 237,1094 Request the lead time here
M40 x 1.5
M50 x M40
R 29,694 - R 34,9146 Request the lead time here
M12 x 1.5
M32 x M12
R 80,7938 - R 237,1094 Request the lead time here
M20 x 1.5
M50 x M20
R 29,694 - R 34,9146 Request the lead time here
M12 x 1.5
M32 x M12
R 55,0209 - R 64,6584 Request the lead time here
M20 x 1.5
M40 x M20
R 87,237 - R 256,442 Request the lead time here
M25 x 1.5
M63 x M25
R 87,2369 - R 119,5921 Request the lead time here
M32 x 1.5
M63 x M32
R 8,5037 - R 9,9936 Request the lead time here
M12 x 1.5
M16 x M12
R 14,055 - R 16,5085 28 In stock - Delivery conditions may apply, visit our FAQs
M20 x 1.5
M25 x M20
R 80,7938 - R 237,1094 Request the lead time here
M25 x 1.5
M50 x M25
R 87,237 - R 256,442 Request the lead time here
M40 x 1.5
M63 x M40
R 9,6417 - R 11,3377 Request the lead time here
M16 x 1.5
M20 x M16
10208557 R 80,7937 - R 110,7527 Request the lead time here
M32 x 1.5
M50 x M32
R 29,694 - R 34,9146 Request the lead time here
M20 x 1.5
M32 x M20
R 14,3934 - R 16,9196 Request the lead time here
M12 x 1.5
M25 x M12
R 55,0209 - R 64,6584 Request the lead time here
M25 x 1.5
M40 x M25
  • of 3
Reducer M32 x 1.5 M16 x 1.5 36.0 mm PA Black

10208465

Price Range
R 34,9146 - R 29,694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M32 x M16
  • Commodity Code
    3917400099
  • Internal Thread Size
    M16 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M50 x 1.5 M25 x 1.5 55.0 mm PA Black

10208540

Price Range
R 110,7527 - R 80,7937

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M50 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M20 x 1.5 M12 x 1.5 24.0 mm PA Dark Grey

10208618

Price Range
R 11,3377 - R 9,6417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M20 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M20 x 1.5
Reducer M32 x 1.5 M25 x 1.5 36.0 mm PA Dark Grey

10208694

Price Range
R 34,9146 - R 29,694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M32 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M50 x 1.5 M40 x 1.5 55.0 mm PA Dark Grey

10208779

Price Range
R 237,1094 - R 80,7938

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M50 x M40
  • Commodity Code
    3917400099
  • Internal Thread Size
    M40 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M32 x 1.5 M12 x 1.5 36.0 mm PA Dark Grey

10208663

Price Range
R 34,9146 - R 29,694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M32 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M50 x 1.5 M20 x 1.5 55.0 mm PA Dark Grey

10208748

Price Range
R 237,1094 - R 80,7938

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M50 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M32 x 1.5 M12 x 1.5 36.0 mm PA Black

10208458

Price Range
R 34,9146 - R 29,694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M32 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M40 x 1.5 M20 x 1.5 46.0 mm PA Dark Grey

10208717

Price Range
R 64,6584 - R 55,0209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M40 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M63 x 1.5 M25 x 1.5 68.0 mm PA Dark Grey

10208786

Price Range
R 256,442 - R 87,237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M63 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M63 x 1.5
Reducer M63 x 1.5 M32 x 1.5 68.0 mm PA Black

10208588

Price Range
R 119,5921 - R 87,2369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M63 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M63 x 1.5
Reducer M16 x 1.5 M12 x 1.5 24.0 mm PA Dark Grey

10208601

Price Range
R 9,9936 - R 8,5037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M16 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M16 x 1.5
Reducer M25 x 1.5 M20 x 1.5 29.0 mm PA Dark Grey

10208656

Price Range
R 16,5085 - R 14,055

Stock Levels
28 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M25 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M25 x 1.5
Reducer M50 x 1.5 M25 x 1.5 55.0 mm PA Dark Grey

10208755

Price Range
R 237,1094 - R 80,7938

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M50 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M63 x 1.5 M40 x 1.5 68.0 mm PA Dark Grey

10208809

Price Range
R 256,442 - R 87,237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M63 x M40
  • Commodity Code
    3917400099
  • Internal Thread Size
    M40 x 1.5
  • External Thread Size
    M63 x 1.5
Reducer M20 x 1.5 M16 x 1.5 24.0 mm PA Dark Grey

10208625

Price Range
R 11,3377 - R 9,6417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M20 x M16
  • Commodity Code
    3917400099
  • Internal Thread Size
    M16 x 1.5
  • External Thread Size
    M20 x 1.5
Reducer M50 x 1.5 M32 x 1.5 55.0 mm PA Black

10208557

Price Range
R 110,7527 - R 80,7937

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M50 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M32 x 1.5 M20 x 1.5 36.0 mm PA Black

10208472

Price Range
R 34,9146 - R 29,694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M32 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M25 x 1.5 M12 x 1.5 29.0 mm PA Black

10208427

Price Range
R 16,9196 - R 14,3934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M25 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M25 x 1.5
Reducer M40 x 1.5 M25 x 1.5 46.0 mm PA Black

10208519

Price Range
R 64,6584 - R 55,0209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M40 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M40 x 1.5