Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Essentra Part Number Price range Availability H d h Type View
R 5,0712 - R 9,7721 Request the lead time here
25.0 mm
30.0 mm
1
R 1,8422 - R 4,4609 1900 In stock - Delivery conditions may apply, visit our FAQs
14.0 mm
19.5 mm
1
R 1,0387 - R 2,4954 2890 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
14.0 mm
1
R 0,4311 - R 1,2974 Request the lead time here
5.0 mm
10.0 mm
1
R 4,9542 - R 11,1523 650 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
30.0 mm
1
R 0,6693 - R 2,0041 4500 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
13.0 mm
1
R 7,2388 - R 12,3201 300 In stock - Delivery conditions may apply, visit our FAQs
28.0 mm
32.0 mm
1
R 0,6693 - R 2,0041 Request the lead time here
8.0 mm
13.0 mm
1
R 11,5751 - R 19,6546 Request the lead time here
32.0 mm
36.0 mm
1
R 42,8533 - R 89,992 Request the lead time here
16.0 mm
20.0 mm
1
R 6,452 - R 15,79 Request the lead time here
28.0 mm
32.0 mm
1
10336434 R 10,4845 - R 21,4214 Request the lead time here
5.0 mm
11.0 mm
1
R 2,8806 - R 6,4595 Request the lead time here
20.0 mm
24.0 mm
1
R 0,5487 - R 1,6507 Request the lead time here
6.0 mm
12.0 mm
1
R 0,5291 - R 1,59 Request the lead time here
35.0 mm
38.0 mm
1
R 0,4147 - R 1,0876 Request the lead time here
4.0 mm
9.0 mm
1
Request the lead time here
18.0 mm
22.0 mm
1
R 2,9955 - R 7,3981 940 In stock - Delivery conditions may apply, visit our FAQs
22.0 mm
26.0 mm
1
R 1,3885 - R 3,3346 Request the lead time here
12.0 mm
17.0 mm
1
R 8,1541 - R 15,893 Request the lead time here
30.0 mm
34.0 mm
1
  • of 5
Tapered Ferrule 25.0 mm PVC Black

10202562

Price Range
R 9,7721 - R 5,0712

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 14.0 mm PVC White

10336380

Price Range
R 4,4609 - R 1,8422

Stock Levels
1900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    14.0 mm
  • h
    19.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 10.0 mm PVC Black

10202555

Price Range
R 2,4954 - R 1,0387

Stock Levels
2890 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    10.0 mm
  • h
    14.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 5.0 mm PVC Black

10336458

Price Range
R 1,2974 - R 0,4311

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    10.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 25.0 mm PVC White

10336373

Price Range
R 11,1523 - R 4,9542

Stock Levels
650 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 8.0 mm PVC Black

10202579

Price Range
R 2,0041 - R 0,6693

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 28.0 mm PVC Black

10202647

Price Range
R 12,3201 - R 7,2388

Stock Levels
300 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 8.0 mm PVC White

10336397

Price Range
R 2,0041 - R 0,6693

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    13.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 32.0 mm PVC White

10336427

Price Range
R 19,6546 - R 11,5751

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • h
    36.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 16.0 mm PVC White

10338117

Price Range
R 89,992 - R 42,8533

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 28.0 mm PVC White

10202654

Price Range
R 15,79 - R 6,452

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 35.0 mm PVC White

10336434

Price Range
R 21,4214 - R 10,4845

Stock Levels
Request the lead time here
Attributes
  • d
    5.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 20.0 mm PVC White

10336359

Price Range
R 6,4595 - R 2,8806

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 6.3 mm PVC White

10336366

Price Range
R 1,6507 - R 0,5487

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 5.0 mm PVC White

10336441

Price Range
R 1,59 - R 0,5291

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • h
    38.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 4.0 mm PVC White

10336410

Price Range
R 1,0876 - R 0,4147

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 18.0 mm (DIA) PVC White

10236024


Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 22.0 mm PVC Black

10202524

Price Range
R 7,3981 - R 2,9955

Stock Levels
940 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 12.0 mm PVC White

10336403

Price Range
R 3,3346 - R 1,3885

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    17.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    1
Tapered Ferrule 30.0 mm PVC Black

10202630

Price Range
R 15,893 - R 8,1541

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1