Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 4,3864 - R 4,3864 Request the lead time here
7.5 mm
12.0 mm
19.1 mm
R 0,5168 - R 0,7567 Request the lead time here
4.4 mm
6.4 mm
35.0 mm
R 1,8453 - R 3,1151 Request the lead time here
5.1 mm
9.5 mm
12.7 mm
R 0,4751 - R 0,8791 Request the lead time here
3.7 mm
6.4 mm
7.9 mm
R 2,568 - R 9,4402 Request the lead time here
3.7 mm
6.4 mm
38.1 mm
R 3,0293 - R 4,554 800 In stock - Delivery conditions may apply, visit our FAQs
5.1 mm
9.5 mm
25.4 mm
R 1,53 - R 2,5932 Request the lead time here
4.4 mm
6.4 mm
9.5 mm
R 2,9569 - R 2,9569 Request the lead time here
4.4 mm
6.4 mm
15.9 mm
R 1,63 - R 2,783 Request the lead time here
3.7 mm
6.4 mm
19.1 mm
R 1,018 - R 1,8817 Request the lead time here
4.4 mm
9.5 mm
7.9 mm
R 1,4501 - R 2,4667 800 In stock - Delivery conditions may apply, visit our FAQs
3.7 mm
6.4 mm
12.7 mm
R 1,63 - R 2,783 Request the lead time here
4.4 mm
6.4 mm
12.7 mm
R 3,2907 - R 4,9177 Request the lead time here
6.8 mm
12.7 mm
6.4 mm
R 1,7939 - R 1,9618 Request the lead time here
8.0 mm
12.0 mm
3.2 mm
R 2,2893 - R 2,2893 Request the lead time here
7.5 mm
12.0 mm
11.1 mm
R 7,2106 - R 7,2106 Request the lead time here
10.1 mm
12.7 mm
11.1 mm
R 2,6318 - R 2,6318 Request the lead time here
7.5 mm
12.0 mm
6.4 mm
R 8,5606 - R 9,1635 Request the lead time here
7.5 mm
12.0 mm
31.8 mm
R 2,8001 - R 2,8001 Request the lead time here
8.0 mm
12.0 mm
15.9 mm
R 5,7685 - R 5,7685 Request the lead time here
8.0 mm
12.0 mm
31.8 mm
  • of 6
Spacer 7.5 mm 12.0 mm 19.1 mm PVC

10028414

Price Range
R 4,3864 - R 4,3864

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 6.4 mm 35.0 mm PVC

10112823

Price Range
R 0,7567 - R 0,5168

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 5.1 mm 9.5 mm 12.7 mm PVC

10028957

Price Range
R 3,1151 - R 1,8453

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 7.9 mm PVC

10029299

Price Range
R 0,8791 - R 0,4751

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 38.1 mm PVC

10112816

Price Range
R 9,4402 - R 2,568

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 25.4 mm PVC

10029008

Price Range
R 4,554 - R 3,0293

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 9.5 mm PVC

10029381

Price Range
R 2,5932 - R 1,53

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 15.9 mm CPVC

10029466

Price Range
R 2,9569 - R 2,9569

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 19.1 mm PVC

10029282

Price Range
R 2,783 - R 1,63

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 7.9 mm PVC

10029510

Price Range
R 1,8817 - R 1,018

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 12.7 mm PVC

10029251

Price Range
R 2,4667 - R 1,4501

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 12.7 mm PVC

10029428

Price Range
R 2,783 - R 1,63

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 6.4 mm PVC

10028827

Price Range
R 4,9177 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 8.0 mm 12.0 mm 3.2 mm PVC

10028476

Price Range
R 1,9618 - R 1,7939

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 11.1 mm PVC

10028537

Price Range
R 2,2893 - R 2,2893

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 10.1 mm 12.7 mm 11.1 mm PVC

10029022

Price Range
R 7,2106 - R 7,2106

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 6.4 mm PVC

10028353

Price Range
R 2,6318 - R 2,6318

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 31.8 mm PVC

10028339

Price Range
R 9,1635 - R 8,5606

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 15.9 mm PVC

10028506

Price Range
R 2,8001 - R 2,8001

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 31.8 mm PVC

10028438

Price Range
R 5,7685 - R 5,7685

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey