Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Grip Type Hole Diameter Length View
R 7,4103 - R 18,44 Request the lead time here
Without Finger Grip
19.1 mm
R 5,1779 - R 15,6243 400 In stock - Delivery conditions may apply, visit our FAQs
Without Finger Grip
15.9 mm
R 10,8519 - R 39,3093 Request the lead time here
With Finger Grip
13.0 mm
108.0 mm
R 9,1156 - R 30,8622 Request the lead time here
Without Finger Grip
19.1 mm
75.0 mm
R 47,3143 - R 145,7539 Request the lead time here
With Finger Grip
13.0 mm
230.0 mm
R 25,7345 - R 85,5752 Request the lead time here
With Finger Grip
19.1 mm
105.0 mm
10068830 R 17,0685 - R 46,9835 600 In stock - Delivery conditions may apply, visit our FAQs
With Finger Grip
25.4 mm
110.0 mm
R 7,4878 - R 25,6725 594 In stock - Delivery conditions may apply, visit our FAQs
With Finger Grip
15.9 mm
75.0 mm
R 14,7276 - R 53,4431 Request the lead time here
With Finger Grip
22.2 mm
110.0 mm
R 52,439 - R 52,695 30 In stock - Delivery conditions may apply, visit our FAQs
Without Finger Grip
14.0 mm
20.0 mm
R 9,1776 - R 33,2915 Request the lead time here
Without Finger Grip
22.2 mm
75.0 mm
R 96,5151 - R 96,9845 Request the lead time here
Without Finger Grip
21.0 mm
35.0 mm
R 22,0448 - R 69,0122 Request the lead time here
With Finger Grip
25.4 mm
110.0 mm
R 73,762 - R 227,4644 Request the lead time here
With Finger Grip
19.1 mm
400.0 mm
R 19,9004 - R 82,2626 Request the lead time here
With Finger Grip
25.4 mm
105.0 mm
R 19,952 - R 61,2829 205 In stock - Delivery conditions may apply, visit our FAQs
With Finger Grip
19.1 mm
110.0 mm
R 48,1722 - R 48,8691 Request the lead time here
Without Finger Grip
12.0 mm
16.0 mm
R 31,238 - R 96,0651 225 In stock - Delivery conditions may apply, visit our FAQs
With Finger Grip
25.4 mm
110.0 mm
R 9,2241 - R 31,58 Request the lead time here
With Finger Grip
19.1 mm
75.0 mm
R 28,0289 - R 86,1273 Request the lead time here
With Finger Grip
22.2 mm
110.0 mm
  • of 2
Handle Grip Cylindrical 110.0 mm 19.1 mm PVC Black

10006856

Price Range
R 18,44 - R 7,4103

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip Cylindrical 110.0 mm 15.9 mm PVC Black

10006788

Price Range
R 15,6243 - R 5,1779

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hole Diameter
    15.9 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Tube End Grip 108.0 mm 13.0 mm Black

10090350

Price Range
R 39,3093 - R 10,8519

Stock Levels
Request the lead time here
Attributes
  • Length
    108.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 75.0 mm 19.1 mm Black

10068854

Price Range
R 30,8622 - R 9,1156

Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 230.0 mm 13.0 mm Black

10166123

Price Range
R 145,7539 - R 47,3143

Stock Levels
Request the lead time here
Attributes
  • Length
    230.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 105.0 mm 19.1 mm Black

10069103

Price Range
R 85,5752 - R 25,7345

Stock Levels
Request the lead time here
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 25.4 mm Black

10068830

Price Range
R 46,9835 - R 17,0685

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 75.0 mm 15.9 mm White

10104255

Price Range
R 25,6725 - R 7,4878

Stock Levels
594 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 22.2 mm Black

10068984

Price Range
R 53,4431 - R 14,7276

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 20.0 mm 14.0 mm Black

10222546

Price Range
R 52,695 - R 52,439

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Length
    20.0 mm
  • Hole Diameter
    14.0 mm
  • Overall Diameter
    20.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 75.0 mm 22.2 mm Black

10068861

Price Range
R 33,2915 - R 9,1776

Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 35.0 mm 21.0 mm Black

10222560

Price Range
R 96,9845 - R 96,5151

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Length
    35.0 mm
  • Hole Diameter
    21.0 mm
  • Overall Diameter
    34.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 110.0 mm 25.4 mm Black

10161883

Price Range
R 69,0122 - R 22,0448

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 400.0 mm 19.1 mm Black

10163351

Price Range
R 227,4644 - R 73,762

Stock Levels
Request the lead time here
Attributes
  • Length
    400.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 105.0 mm 25.4 mm Black

10069110

Price Range
R 82,2626 - R 19,9004

Stock Levels
Request the lead time here
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 110.0 mm 19.1 mm Black

10161869

Price Range
R 61,2829 - R 19,952

Stock Levels
205 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 12.5 mm 12.0 mm Black

10222539

Price Range
R 48,8691 - R 48,1722

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Length
    16.0 mm
  • Hole Diameter
    12.0 mm
  • Overall Diameter
    15.0 mm
  • Grip Type
    Without Finger Grip
Tube End Grip 110.0 mm 25.4 mm Black

10170540

Price Range
R 96,0651 - R 31,238

Stock Levels
225 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip 75.0 mm 19.1 mm Black

10104262

Price Range
R 31,58 - R 9,2241

Stock Levels
Request the lead time here
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip 110.0 mm 22.2 mm Black

10170533

Price Range
R 86,1273 - R 28,0289

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No