Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 3,1959 - R 3,9455 | Request the lead time here |
|
0.126 in
3.2 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
|
|
||
| R 1,2853 - R 1,9294 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 0,809 - R 0,979 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| R 3,8801 - R 4,695 | Request the lead time here |
|
0.142 in
3.6 mm
|
|
|
|
||
| R 1,7274 - R 2,0902 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 1,7068 - R 2,1073 | Request the lead time here |
|
0.094 in
2.4 mm
|
|
|
|
||
| R 1,7507 - R 2,1183 | Request the lead time here |
|
0.075 in
1.9 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.051 in
1.3 mm
|
|
|
|
||
| R 1,3245 - R 1,9874 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| R 3,6703 - R 5,5127 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| R 0,8788 - R 1,0633 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 1,6683 - R 2,4952 | Request the lead time here |
|
0.031 in
0.8 mm
|
|
|
|
||
| R 2,2088 - R 2,6727 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
|
|
||
| R 0,7703 - R 1,1547 | Request the lead time here |
|
0.035 in
0.9 mm
|
|
|
|
||
| R 2,0398 - R 2,4681 | Request the lead time here |
|
0.031 in
0.8 mm