These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 12,203 - R 19,2006 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 9,6856 - R 15,7587 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 14,9622 - R 23,5527 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 10,5816 - R 17,181 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 17,0387 - R 26,8382 | 15 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 9,6856 - R 15,7587 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.236 in
6.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 11,2074 - R 18,2335 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.315 in
8.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 10,5816 - R 17,181 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.63 in
16.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 11,2074 - R 18,2335 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
0.315 in
8.0 mm
|
|
M4
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 10,5816 - R 17,181 | 150 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 12,203 - R 19,2006 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 11,2074 - R 18,2335 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.276 in
7.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 12,0608 - R 19,6131 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
0.709 in
18.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 14,9053 - R 23,4958 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
M4
|
1.378 in
35.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 11,2074 - R 18,2335 | 40 In stock - Delivery conditions may apply, visit our FAQs |
|
0.315 in
8.0 mm
|
|
M4
|
0.394 in
10.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 10,5816 - R 17,181 | 400 In stock - Delivery conditions may apply, visit our FAQs |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 14,9622 - R 23,5527 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Hexagonal Male/Female Standoff
|
||
R 1,6167 - R 1,7783 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
#6-32
|
0.752 in
19.1 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 4,1784 - R 4,6428 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
#6-32
|
0.5 in
12.7 mm
|
Female/Snap-lock Circuit Board Support
|
||
R 1,1344 - R 1,2478 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
0.062 in
1.57 mm
|
#6-32
|
1.252 in
31.8 mm
|
Female/Snap-lock Circuit Board Support
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue