Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Base Height | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 14900 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Round
|
|
High Density Polyethylene
|
|
|||
| Request the lead time here |
Black
|
Round
|
0.394 in
10.0 mm
|
Thermo Plastic Elastomer
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.984 in
25.0 mm
|
Neoprene Rubber
|
0.886 in
22.5 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.472 in
12.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.394 in
10.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.551 in
14.0 mm
|
Thermo Plastic Elastomer
|
0.945 in
24.0 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.374 in
9.5 mm
|
Neoprene Rubber
|
0.689 in
17.5 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.63 in
16.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.724 in
18.4 mm
|
Neoprene Rubber
|
0.728 in
18.5 mm
|
|||
| 6 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.602 in
15.3 mm
|
Neoprene Rubber
|
0.748 in
19.0 mm
|
|||
| 50 In stock - Delivery conditions may apply, visit our FAQs |
White
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
|||
| 100 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.906 in
23.0 mm
|
Polyvinyl Chloride
|
0.768 in
19.5 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.984 in
25.0 mm
|
Polyvinyl Chloride
|
0.965 in
24.5 mm
|
|||
| 60 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.295 in
7.5 mm
|
Polyvinyl Chloride
|
0.591 in
15.0 mm
|
|||
| 250 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Black
|
Round
|
0.717 in
18.2 mm
|
TPE/TPV
|
0.728 in
18.5 mm
|
|||
| 831 In stock - Delivery conditions may apply, visit our FAQs |
White
|
Round
|
0.394 in
10.0 mm
|
Polyvinyl Chloride
|
0.787 in
20.0 mm
|
|||
| 8 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.984 in
25.0 mm
|
TPE/TPV
|
1.201 in
30.5 mm
|
|||
| 30 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.28 in
7.1 mm
|
TPE/TPV
|
0.626 in
15.9 mm
|
|||
| 650 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Round
|
0.492 in
12.5 mm
|
Polyvinyl Chloride
|
0.984 in
25.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue