Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
R 71 934,6326 - R 79 927,3806 Request the lead time here
5700.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 676,1016 - R 901,3632 Request the lead time here
600.0
Aluminium
Support Rail
14.0
6.6
25.0
120.0
R 29 717,3859 - R 33 019,2165 Request the lead time here
5800.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 5 653,9117 - R 7 538,6611 Request the lead time here
1000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 20 361,645 - R 22 624,0213 Request the lead time here
3000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 27 061,8807 - R 30 068,8598 Request the lead time here
4000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 37 782,2976 - R 41 980,324 Request the lead time here
5600.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
R 35 703,508 - R 39 670,6502 Request the lead time here
360.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 47 517,9621 - R 52 797,6521 Request the lead time here
480.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 22 845,3035 - R 25 383,6838 Request the lead time here
1800.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 34 211,531 - R 38 012,8848 Request the lead time here
2700.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 627,7945 - R 837,0593 Request the lead time here
600.0
Aluminium
Support Rail
11.0
6.6
20.0
100.0
R 627,7945 - R 837,0593 Request the lead time here
600.0
Aluminium
Support Rail
11.0
6.6
20.0
150.0
R 58 465,462 - R 68 782,9896 Request the lead time here
4200.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
R 18 171,3926 - R 21 378,0741 Request the lead time here
900.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
R 72 578,6614 - R 85 386,579 Request the lead time here
360.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
R 90 635,8196 - R 106 630,4226 Request the lead time here
4500.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
R 3 293,0007 - R 4 390,6016 Request the lead time here
720.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
R 23 050,2128 - R 25 611,3806 Request the lead time here
3000.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 5 988,2999 - R 6 653,6511 Request the lead time here
600.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
  • of 25
Shaft Support Rail 50.0 M12x45 5700.0 Stainless Steel

20272500

Price Range
R 79 927,3806 - R 71 934,6326

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5700.0
Shaft Support Rail 25.0 14.0 600.0 Aluminium

20272555

Price Range
R 901,3632 - R 676,1016

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    14.0
  • l1
    600.0
Shaft Support Rail 25.0 M8x30 5800.0 Stainless Steel

20271831

Price Range
R 33 019,2165 - R 29 717,3859

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5800.0
Shaft Support Rail 30.0 M10x35 1000.0 Stainless Steel

20271886

Price Range
R 7 538,6611 - R 5 653,9117

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1000.0
Shaft Support Rail 30.0 M10x35 3000.0 Stainless Steel

20271985

Price Range
R 22 624,0213 - R 20 361,645

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    3000.0
Shaft Support Rail 30.0 M10x35 4000.0 Stainless Steel

20272036

Price Range
R 30 068,8598 - R 27 061,8807

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4000.0
Shaft Support Rail 30.0 M10x35 5600.0 Stainless Steel

20272111

Price Range
R 41 980,324 - R 37 782,2976

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    5600.0
Shaft Support Rail 40.0 M10x40 360.0 Stainless Steel

20272241

Price Range
R 39 670,6502 - R 35 703,508

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    360.0
Shaft Support Rail 40.0 M10x40 480.0 Stainless Steel

20272289

Price Range
R 52 797,6521 - R 47 517,9621

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    480.0
Shaft Support Rail 50.0 M12x45 1800.0 Stainless Steel

20272371

Price Range
R 25 383,6838 - R 22 845,3035

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    1800.0
Shaft Support Rail 50.0 M12x45 2700.0 Stainless Steel

20272401

Price Range
R 38 012,8848 - R 34 211,531

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    2700.0
Shaft Support Rail 20.0 11.0 600.0 Aluminium

20272548

Price Range
R 837,0593 - R 627,7945

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    11.0
  • l1
    600.0
Shaft Support Rail 20.0 11.0 600.0 Aluminium

20272616

Price Range
R 837,0593 - R 627,7945

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    11.0
  • l1
    600.0
Shaft Support Rail 60.0 M14x50 4200.0 Steel

20270001

Price Range
R 68 782,9896 - R 58 465,462

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    4200.0
Shaft Support Rail 80.0 M16x60 900.0 Steel

20270087

Price Range
R 21 378,0741 - R 18 171,3926

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    900.0
Shaft Support Rail 80.0 M16x60 360.0 Steel

20270179

Price Range
R 85 386,579 - R 72 578,6614

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    360.0
Shaft Support Rail 80.0 M16x60 4500.0 Steel

20270209

Price Range
R 106 630,4226 - R 90 635,8196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    4500.0
Shaft Support Rail 12.0 M4x20 720.0 Stainless Steel

20270339

Price Range
R 4 390,6016 - R 3 293,0007

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    720.0
Shaft Support Rail 50.0 M12x45 3000.0 Steel

20269777

Price Range
R 25 611,3806 - R 23 050,2128

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3000.0
Shaft Support Rail 40.0 M10x40 600.0 Stainless Steel

20272142

Price Range
R 6 653,6511 - R 5 988,2999

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    600.0