Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
R 23 889,4499 - R 26 543,787 Request the lead time here
240.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 44 564,2991 - R 49 515,9363 Request the lead time here
4500.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
R 36 724,2927 - R 40 804,8378 Request the lead time here
480.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 7 177,3675 - R 9 569,7573 Request the lead time here
1560.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
R 10 432,356 - R 13 909,874 Request the lead time here
2280.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
R 20 189,7983 - R 22 433,1093 Request the lead time here
3720.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
R 60 617,7021 - R 67 353,0596 Request the lead time here
480.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 39 003,438 - R 43 337,0807 Request the lead time here
5100.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 15 300,6832 - R 17 000,7569 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 21 040,7162 - R 24 753,8304 Request the lead time here
1500.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
R 9 672,113 - R 12 896,2562 Request the lead time here
1500.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
R 10 968,8817 - R 14 625,1162 Request the lead time here
3900.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
R 14 001,5387 - R 18 668,6391 Request the lead time here
4950.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
R 2 180,7493 - R 2 907,5337 Request the lead time here
750.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 3 134,4187 - R 4 179,1986 Request the lead time here
1050.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 8 668,9485 - R 11 558,4858 Request the lead time here
3000.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 12 049,6543 - R 16 066,1331 Request the lead time here
4200.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 14 162,4964 - R 18 883,4474 Request the lead time here
4940.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
R 3 772,3102 - R 5 029,7007 Request the lead time here
1200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
R 5 570,3642 - R 7 427,238 Request the lead time here
1800.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 40.0 M10x40 240.0 Stainless Steel

20272203

Price Range
R 26 543,787 - R 23 889,4499

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    240.0
Shaft Support Rail 40.0 M10x40 4500.0 Stainless Steel

20272272

Price Range
R 49 515,9363 - R 44 564,2991

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    4500.0
Shaft Support Rail 50.0 M12x45 480.0 Steel

20269838

Price Range
R 40 804,8378 - R 36 724,2927

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    480.0
Shaft Support Rail 12.0 M4x20 1560.0 Stainless Steel

20270407

Price Range
R 9 569,7573 - R 7 177,3675

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1560.0
Shaft Support Rail 12.0 M4x20 2280.0 Stainless Steel

20270469

Price Range
R 13 909,874 - R 10 432,356

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2280.0
Shaft Support Rail 12.0 M4x20 3720.0 Stainless Steel

20270582

Price Range
R 22 433,1093 - R 20 189,7983

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3720.0
Shaft Support Rail 50.0 M12x45 480.0 Stainless Steel

20272470

Price Range
R 67 353,0596 - R 60 617,7021

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    480.0
Shaft Support Rail 50.0 M12x45 5100.0 Steel

20269845

Price Range
R 43 337,0807 - R 39 003,438

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5100.0
Shaft Support Rail 50.0 M12x45 1200.0 Stainless Steel

20272357

Price Range
R 17 000,7569 - R 15 300,6832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    1200.0
Shaft Support Rail 60.0 M14x50 1500.0 Steel

20269913

Price Range
R 24 753,8304 - R 21 040,7162

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    1500.0
Shaft Support Rail 50.0 M12x45 1500.0 Steel

20269722

Price Range
R 12 896,2562 - R 9 672,113

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    1500.0
Shaft Support Rail 16.0 M5x20 3900.0 Steel

20268404

Price Range
R 14 625,1162 - R 10 968,8817

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3900.0
Shaft Support Rail 16.0 M5x20 4950.0 Steel

20268473

Price Range
R 18 668,6391 - R 14 001,5387

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4950.0
Shaft Support Rail 20.0 M6x25 750.0 Steel

20268589

Price Range
R 2 907,5337 - R 2 180,7493

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    750.0
Shaft Support Rail 20.0 M6x25 1050.0 Steel

20268602

Price Range
R 4 179,1986 - R 3 134,4187

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1050.0
Shaft Support Rail 20.0 M6x25 3000.0 Steel

20268732

Price Range
R 11 558,4858 - R 8 668,9485

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3000.0
Shaft Support Rail 20.0 M6x25 4200.0 Steel

20268817

Price Range
R 16 066,1331 - R 12 049,6543

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4200.0
Shaft Support Rail 20.0 M6x25 4940.0 Steel

20268862

Price Range
R 18 883,4474 - R 14 162,4964

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4940.0
Shaft Support Rail 25.0 M8x30 1200.0 Steel

20268985

Price Range
R 5 029,7007 - R 3 772,3102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    1200.0
Shaft Support Rail 25.0 M8x30 1800.0 Steel

20269012

Price Range
R 7 427,238 - R 5 570,3642

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    1800.0