Menu Search

Shoulder Screws - Cap Head

In production

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
R 49,5648 - R 70,8052 Request the lead time here
M4
5.0
8.0
303 Stainless Steel
5.0
Hex Drive
8.0
R 169,817 - R 242,6025 Request the lead time here
M6
8.0
70.0
303 Stainless Steel
11.0
Hex Drive
12.0
R 292,7921 - R 418,2777 Request the lead time here
M12
16.0
50.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 63,2615 - R 90,3718 Request the lead time here
M4
5.0
30.0
303 Stainless Steel
5.0
Hex Drive
8.0
R 357,9159 - R 511,3017 Request the lead time here
M12
16.0
80.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 241,2588 - R 344,6554 Request the lead time here
M16
20.0
40.0
303 Stainless Steel
22.0
Hex Drive
30.0
R 84,4076 - R 120,5822 Request the lead time here
M6
8.0
14.0
303 Stainless Steel
11.0
Hex Drive
12.0
R 52,2641 - R 74,6714 Request the lead time here
M4
5.0
12.0
303 Stainless Steel
5.0
Hex Drive
8.0
R 72,5615 - R 103,6677 Request the lead time here
M5
6.0
8.0
303 Stainless Steel
6.0
Hex Drive
10.0
R 88,9692 - R 127,1005 Request the lead time here
M5
6.0
25.0
303 Stainless Steel
6.0
Hex Drive
10.0
R 371,6125 - R 530,8801 Request the lead time here
M12
16.0
90.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 329,4971 - R 470,7068 Request the lead time here
M12
16.0
70.0
303 Stainless Steel
18.0
Hex Drive
24.0
R 46,8538 - R 66,9391 Request the lead time here
M2
3.0
4.0
303 Stainless Steel
4.0
Hex Drive
5.0
R 86,7768 - R 123,9651 Request the lead time here
M8
10.0
8.0
303 Stainless Steel
12.0
Hex Drive
14.0
R 63,2615 - R 90,3718 Request the lead time here
M4
5.0
20.0
303 Stainless Steel
5.0
Hex Drive
8.0
R 46,8538 - R 66,9391 Request the lead time here
M2
3.0
8.0
303 Stainless Steel
4.0
Hex Drive
5.0
R 169,817 - R 242,6025 Request the lead time here
M10
12.0
70.0
303 Stainless Steel
16.0
Hex Drive
20.0
R 52,2641 - R 74,6714 Request the lead time here
M4
5.0
10.0
303 Stainless Steel
5.0
Hex Drive
8.0
R 157,8177 - R 225,4522 Request the lead time here
M10
12.0
60.0
303 Stainless Steel
16.0
Hex Drive
20.0
R 88,9692 - R 127,1005 Request the lead time here
M5
6.0
20.0
303 Stainless Steel
6.0
Hex Drive
10.0
  • of 84
Shoulder Screw Cap Head M4 5.0 8.0 303 Stainless Steel

20142476

Price Range
R 70,8052 - R 49,5648

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 70.0 303 Stainless Steel

20142483

Price Range
R 242,6025 - R 169,817

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    70.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 50.0 303 Stainless Steel

20141981

Price Range
R 418,2777 - R 292,7921

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    50.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 30.0 303 Stainless Steel

20142100

Price Range
R 90,3718 - R 63,2615

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 80.0 303 Stainless Steel

20142018

Price Range
R 511,3017 - R 357,9159

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    80.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M16 20.0 40.0 303 Stainless Steel

20142537

Price Range
R 344,6554 - R 241,2588

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 14.0 303 Stainless Steel

20142490

Price Range
R 120,5822 - R 84,4076

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    14.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 12.0 303 Stainless Steel

20142056

Price Range
R 74,6714 - R 52,2641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 8.0 303 Stainless Steel

20142155

Price Range
R 103,6677 - R 72,5615

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 25.0 303 Stainless Steel

20142216

Price Range
R 127,1005 - R 88,9692

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 90.0 303 Stainless Steel

20142025

Price Range
R 530,8801 - R 371,6125

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    90.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 70.0 303 Stainless Steel

20142001

Price Range
R 470,7068 - R 329,4971

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    70.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M2 3.0 4.0 303 Stainless Steel

20143190

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    4.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M8 10.0 8.0 303 Stainless Steel

20142346

Price Range
R 123,9651 - R 86,7768

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M4 5.0 20.0 303 Stainless Steel

20142087

Price Range
R 90,3718 - R 63,2615

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M2 3.0 8.0 303 Stainless Steel

20143275

Price Range
R 66,9391 - R 46,8538

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    8.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 70.0 303 Stainless Steel

20141912

Price Range
R 242,6025 - R 169,817

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 10.0 303 Stainless Steel

20142049

Price Range
R 74,6714 - R 52,2641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 60.0 303 Stainless Steel

20141905

Price Range
R 225,4522 - R 157,8177

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 20.0 303 Stainless Steel

20142209

Price Range
R 127,1005 - R 88,9692

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0