These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0144.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | H1 | D3 | d2 tol. H9 | w1 | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 47,9846 - R 68,5494 | Request the lead time here |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
6.0
|
||
| R 52,4071 - R 74,741 | Request the lead time here |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
6.0
|
||
| R 42,6775 - R 61,0311 | Request the lead time here |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
3.0
|
||
| R 52,4071 - R 74,741 | Request the lead time here |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
5.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
8.0
|
||
| R 42,6775 - R 61,0311 | Request the lead time here |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
12.0
|
||
| R 52,4071 - R 74,741 | Request the lead time here |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
3.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
5.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
16.0
|
||
| R 42,6775 - R 61,0311 | Request the lead time here |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
6.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
12.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
6.0
|
||
| R 64,1269 - R 91,5466 | Request the lead time here |
11.0
|
3.8
|
16.0
|
10.0
|
2.0
|
M8
|
10.0
|
||
| R 42,6775 - R 61,0311 | Request the lead time here |
4.5
|
1.8
|
7.0
|
4.0
|
0.8
|
M3
|
10.0
|
||
| R 63,2424 - R 90,2199 | Request the lead time here |
11.0
|
3.8
|
16.0
|
10.0
|
2.0
|
M8
|
8.0
|
||
| R 52,4071 - R 74,741 | Request the lead time here |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
20.0
|
||
| R 47,9846 - R 68,5494 | Request the lead time here |
6.0
|
2.4
|
8.5
|
5.5
|
1.0
|
M4
|
5.0
|
||
| R 52,4071 - R 74,741 | Request the lead time here |
7.0
|
2.7
|
11.0
|
7.0
|
1.2
|
M5
|
12.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
9.0
|
3.1
|
13.0
|
8.0
|
1.6
|
M6
|
10.0
|
||
| R 55,9452 - R 80,048 | Request the lead time here |
11.0
|
3.8
|
16.0
|
10.0
|
2.0
|
M8
|
6.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue