Menu Search

Sliding Clamps - for Solid Sliding Bar

In production

Sliding Clamps for solid sliding bars are used to quickly place, lock, release, and adjust sliding bars in applications. It is mounted for a better stability, in a fixed position in the assembly.Sliding Clamps can be for slotted holes for a solid sliding or for solid round bar. With the clamp at its off position the sliding bar can be moved left or right, with two spring loaded ball plungers provide for free movement of bar. It can be looked in place, through a 90 degree turn of the sliding clamp's handle. They are only suitable for straight linear movement of a solid sliding bar (not supplied) and cannot withstand any other applied stresses.These are widely used in a wide range of industrial applications, including automotive, construction, and medical devices. They are resistant to temperatures of up to 90C . Sliding Clamps for solid sliding bars are used to quickly place, lock, release, and adjust sliding bars in applications.

  • Mounted for a better stability, in a fixed position in the assembly.
  • It can be looked in place, through a 90 degree turn of the sliding clamp's handle.
  • Used in a wide range of industrial applications, including automotive, construction, and medical devices.
Material: Zinc Series Code: SR33973, SR33972

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Essentra Part Number Price range Availability h5 l1 l2 d1 h1 For bar width x height h3 View
R 1 250,095 - R 1 666,7933 Request the lead time here
11.0
50.0
40.0
5.5
25x9
R 1 250,095 - R 1 666,7933 Request the lead time here
14.0
50.0
40.0
5.5
32x12
R 1 210,8949 - R 1 614,5266 Request the lead time here
8.0
50.0
40.0
5.5
32x16
R 1 367,2496 - R 1 822,9995 Request the lead time here
6.0
50.0
40.0
5.5
25x12
R 1 210,8949 - R 1 614,5266 Request the lead time here
6.0
50.0
40.0
5.5
32x12
R 1 171,6949 - R 1 562,2599 Request the lead time here
15.0
40.0
32.0
4.5
16x16
R 1 132,9403 - R 1 510,5871 Request the lead time here
6.0
40.0
32.0
4.5
12x12
R 1 250,095 - R 1 666,7933 Request the lead time here
18.0
50.0
40.0
5.5
32x16
R 1 210,8949 - R 1 614,5266 Request the lead time here
6.0
50.0
40.0
5.5
25x12
R 1 250,095 - R 1 666,7933 Request the lead time here
8.0
40.0
32.0
4.5
16x16
R 1 250,095 - R 1 666,7933 Request the lead time here
14.0
50.0
40.0
5.5
25x12
R 1 132,9403 - R 1 510,5871 Request the lead time here
8.0
40.0
32.0
4.5
16x16
R 1 210,8949 - R 1 614,5266 Request the lead time here
4.5
50.0
40.0
5.5
25x9
R 1 171,6949 - R 1 562,2599 Request the lead time here
11.0
6.0
40.0
4.5
12x12
R 1 132,9403 - R 1 510,5871 Request the lead time here
6.0
40.0
32.0
4.5
12x12
R 1 210,8949 - R 1 614,5266 Request the lead time here
6.0
50.0
40.0
5.5
25x12
R 1 367,2496 - R 1 822,9995 Request the lead time here
4.5
50.0
40.0
5.5
25x9
R 1 210,8949 - R 1 614,5266 Request the lead time here
8.0
50.0
40.0
5.5
32x16
R 1 250,095 - R 1 666,7933 Request the lead time here
6.0
40.0
32.0
4.5
12x12
R 1 367,2496 - R 1 822,9995 Request the lead time here
6.0
50.0
40.0
5.5
32x12
  • of 2
Sliding Clamp - for Solid Sliding Bar 25x9 5.5 50.0 Zinc

20191177

Price Range
R 1 666,7933 - R 1 250,095

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x9
  • Handle Material
    Stainless Steel
  • Handle Colour
    Stainless Steel
  • d1
    5.5
  • h5
    11.0
Sliding Clamp - for Solid Sliding Bar 32x12 5.5 50.0 Zinc

20191191

Price Range
R 1 666,7933 - R 1 250,095

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    32x12
  • Handle Material
    Stainless Steel
  • Handle Colour
    Stainless Steel
  • d1
    5.5
  • h5
    14.0
Sliding Clamp - for Solid Sliding Bar 32x16 5.5 50.0 Zinc

20191085

Price Range
R 1 614,5266 - R 1 210,8949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    32x16
  • Handle Material
    Plastic
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    8.0
Sliding Clamp - for Solid Sliding Bar 25x12 5.5 50.0 Zinc

20191122

Price Range
R 1 822,9995 - R 1 367,2496

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x12
  • Handle Material
    Stainless Steel
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 32x12 5.5 50.0 Zinc

20191078

Price Range
R 1 614,5266 - R 1 210,8949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    32x12
  • Handle Material
    Plastic
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 16x16 4.5 40.0 Zinc

20191160

Price Range
R 1 562,2599 - R 1 171,6949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    16x16
  • Handle Material
    Stainless Steel
  • Handle Colour
    Stainless Steel
  • d1
    4.5
  • h5
    15.0
Sliding Clamp - for Solid Sliding Bar 12x12 4.5 40.0 Zinc

20191030

Price Range
R 1 510,5871 - R 1 132,9403

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    12x12
  • Handle Material
    Plastic
  • Handle Colour
    Black
  • d1
    4.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 32x16 5.5 50.0 Zinc

20191207

Price Range
R 1 666,7933 - R 1 250,095

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    32x16
  • Handle Material
    Stainless Steel
  • Handle Colour
    Stainless Steel
  • d1
    5.5
  • h5
    18.0
Sliding Clamp - for Solid Sliding Bar 25x12 5.5 50.0 Zinc

20191009

Price Range
R 1 614,5266 - R 1 210,8949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x12
  • Handle Material
    Plastic
  • Handle Colour
    Orange
  • d1
    5.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 16x16 4.5 40.0 Zinc

20191108

Price Range
R 1 666,7933 - R 1 250,095

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    16x16
  • Handle Material
    Stainless Steel
  • Handle Colour
    Black
  • d1
    4.5
  • h5
    8.0
Sliding Clamp - for Solid Sliding Bar 25x12 5.5 50.0 Zinc

20191184

Price Range
R 1 666,7933 - R 1 250,095

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x12
  • Handle Material
    Stainless Steel
  • Handle Colour
    Stainless Steel
  • d1
    5.5
  • h5
    14.0
Sliding Clamp - for Solid Sliding Bar 16x16 4.5 40.0 Zinc

20190989

Price Range
R 1 510,5871 - R 1 132,9403

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    16x16
  • Handle Material
    Plastic
  • Handle Colour
    Orange
  • d1
    4.5
  • h5
    8.0
Sliding Clamp - for Solid Sliding Bar 25x9 5.5 50.0 Zinc

20191054

Price Range
R 1 614,5266 - R 1 210,8949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x9
  • Handle Material
    Plastic
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    4.5
Sliding Clamp - for Solid Sliding Bar 12x12 4.5 6.0 Zinc

20191153

Price Range
R 1 562,2599 - R 1 171,6949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    12x12
  • Handle Material
    Stainless Steel
  • Handle Colour
    Stainless Steel
  • d1
    4.5
  • h5
    11.0
Sliding Clamp - for Solid Sliding Bar 12x12 4.5 40.0 Zinc

20190972

Price Range
R 1 510,5871 - R 1 132,9403

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    12x12
  • Handle Material
    Plastic
  • Handle Colour
    Orange
  • d1
    4.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 25x12 5.5 50.0 Zinc

20191061

Price Range
R 1 614,5266 - R 1 210,8949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x12
  • Handle Material
    Plastic
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 25x9 5.5 50.0 Zinc

20191115

Price Range
R 1 822,9995 - R 1 367,2496

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    25x9
  • Handle Material
    Stainless Steel
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    4.5
Sliding Clamp - for Solid Sliding Bar 32x16 5.5 50.0 Zinc

20191023

Price Range
R 1 614,5266 - R 1 210,8949

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    32x16
  • Handle Material
    Plastic
  • Handle Colour
    Orange
  • d1
    5.5
  • h5
    8.0
Sliding Clamp - for Solid Sliding Bar 12x12 4.5 40.0 Zinc

20191092

Price Range
R 1 666,7933 - R 1 250,095

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    12x12
  • Handle Material
    Stainless Steel
  • Handle Colour
    Black
  • d1
    4.5
  • h5
    6.0
Sliding Clamp - for Solid Sliding Bar 32x12 5.5 50.0 Zinc

20191139

Price Range
R 1 822,9995 - R 1 367,2496

Stock Levels
Request the lead time here
Attributes
  • For bar width x height
    32x12
  • Handle Material
    Stainless Steel
  • Handle Colour
    Black
  • d1
    5.5
  • h5
    6.0