Menu Search

Snap Latch Rivets

In stock

Snap Latch Rivets comprise of a plunger made from Nylon 6, RMS-120 and a grommet made from PC, RMS-72. To install, simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel holes and thicknesses.

  • Grommet and Mating Plungers are sold separately.
  • Colours: Black and White
  • UL94 V2 rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Fixed Panel Hole Diameter Range Colour Head Height Head Diameter Compatible Panel Thickness Range Type View
R 1,2935 - R 2,017 Request the lead time here
4.7 - 4.8 mm | 0.185 - 0.189 in
Black
1.2 mm
6.5 mm
Grommet
R 1,8819 - R 2,8662 1000 In stock - Delivery conditions may apply, visit our FAQs
Black
Easy Grip Plunger
R 1,5157 - R 2,2038 Request the lead time here
White
Mini Grip Plunger
R 1,9571 - R 3,0443 Request the lead time here
Black
Mini Grip Plunger
R 2,8755 - R 5,0438 250 In stock - Delivery conditions may apply, visit our FAQs
White
Easy Grip Plunger
R 1,6869 - R 2,5526 Request the lead time here
6.35 - 6.5 mm | 0.25 - 0.256 in
Black
1.8 mm
8.5 mm
Grommet
R 3,0601 - R 5,7512 250 In stock - Delivery conditions may apply, visit our FAQs
8.0 - 8.2 mm | 0.315 - 0.323 in
White
2.0 mm
10.8 mm
Grommet
R 1,9551 - R 2,9946 Request the lead time here
8.0 - 8.2 mm | 0.315 - 0.323 in
Black
2.0 mm
10.8 mm
Grommet
R 1,7037 - R 2,6163 Request the lead time here
White
Easy Grip Plunger
R 1,957 - R 3,0441 Request the lead time here
Black
Mini Grip Plunger
R 1,5157 - R 2,2038 Request the lead time here
White
Mini Grip Plunger
R 1,6157 - R 2,5526 Request the lead time here
6.35 - 6.5 mm | 0.25 - 0.256 in
Black
1.8 mm
8.5 mm
Grommet
R 1,4074 - R 2,1582 Request the lead time here
4.7 - 4.8 mm | 0.185 - 0.189 in
White
1.2 mm
6.5 mm
Grommet
R 1,957 - R 3,0441 Request the lead time here
Black
Mini Grip Plunger
R 1,957 - R 3,0441 Request the lead time here
White
Mini Grip Plunger
R 1,4478 - R 1,927 Request the lead time here
Black
Mini Grip Plunger
R 1,8818 - R 2,8661 565 In stock - Delivery conditions may apply, visit our FAQs
Black
Easy Grip Plunger
R 1,6086 - R 2,1411 Request the lead time here
8.0 - 8.2 mm | 0.315 - 0.323 in
White
2.0 mm
10.8 mm
Grommet
R 1,8948 - R 2,9208 1000 In stock - Delivery conditions may apply, visit our FAQs
8.0 - 8.2 mm | 0.315 - 0.323 in
Black
2.0 mm
10.8 mm
Grommet
R 1,6868 - R 2,2451 Request the lead time here
6.35 - 6.5 mm | 0.25 - 0.256 in
White
1.8 mm
8.5 mm
Grommet
  • of 2
Snap Latch Grommet 2.5 mm 4.5 mm SLPB-2S-B PC Black

10171653

Price Range
R 2,017 - R 1,2935

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Easy Grip Plunger 3.0 mm 5.2 mm SLG-2L-B Black

10171912

Price Range
R 2,8662 - R 1,8819

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.5 mm 4.5 mm White

10171868

Price Range
R 2,2038 - R 1,5157

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.5 - 4.5 mm
  • Removable Panel Hole Diameter Range
    4.6 mm | 0.181 in
  • Compatible Hole Diameter Range
    4.45 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-2S-B, SLG-2S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm Black

10171837

Price Range
R 3,0443 - R 1,9571

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 2.0 mm 4.2 mm SLG-1L-W White

10171905

Price Range
R 5,0438 - R 2,8755

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 1.5 mm 3.7 mm SLPB-1M-B PC Black

10171578

Price Range
R 2,5526 - R 1,6869

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.1 - 1.5 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Grommet 2.0 mm 4.2 mm SLPL-1L-W PC White

10171561

Price Range
R 5,7512 - R 3,0601

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Grommet 2.0 mm 4.2 mm SLPL-1L-B PC Black

10171554

Price Range
R 2,9946 - R 1,9551

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    1.6 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Easy Grip Plunger 3.0 mm 5.2 mm SLG-2L-W White

10171929

Price Range
R 2,6163 - R 1,7037

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-2L-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 3.0 mm 5.2 mm Black

10171875

Price Range
R 3,0441 - R 1,957

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    3.0 - 5.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-3M-B, SLG-3M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.0 mm White

10171813

Price Range
R 2,2038 - R 1,5157

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.0 mm
  • Removable Panel Hole Diameter Range
    4.6 - 4.55 mm | 0.181 - 0.179 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-1S-B, SLG-1S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 3.0 mm 5.2 mm SLPB-3M-B PC Black

10171677

Price Range
R 2,5526 - R 1,6157

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm
Snap Latch Grommet 2.0 mm 4.0 mm SLPB-1S-W PC White

10171608

Price Range
R 2,1582 - R 1,4074

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    4.7 - 4.8 mm | 0.185 - 0.189 in
  • Compatible Door Thickness Range
    1.6 - 2.0 mm
  • Removable Panel Hole Diameter Range
    4.5 - 4.6 mm | 0.177 - 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Head Height
    1.2 mm
Snap Latch Mini Grip Plunger 1.5 mm 3.7 mm Black

10171783

Price Range
R 3,0441 - R 1,957

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    1.5 - 3.7 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-1M-B, SLG-1M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.0 mm 4.2 mm White

10171844

Price Range
R 3,0441 - R 1,957

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    6.0 mm | 0.236 in
  • Compatible Hole Diameter Range
    5.9 - 6.1 mm
  • Compatible Part Numbers (All)
    SLG-2M-B, SLG-2M-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Mini Grip Plunger 2.5 mm 4.5 mm Black

10171851

Price Range
R 1,927 - R 1,4478

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    2.5 - 4.5 mm
  • Removable Panel Hole Diameter Range
    4.6 mm | 0.181 in
  • Compatible Hole Diameter Range
    4.5 - 4.65 mm
  • Compatible Part Numbers (All)
    SLG-2S-B, SLG-2S-W
  • Rivet Type
    Snap Latch Rivet
Snap Latch Easy Grip Plunger 2.0 mm 4.2 mm SLG-1L-B Black

10171899

Price Range
R 2,8661 - R 1,8818

Stock Levels
565 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Door Thickness Range
    2.0 - 4.2 mm
  • Removable Panel Hole Diameter Range
    7.6 mm | 0.299 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Compatible Part Numbers (All)
    SLG-1L-B
  • Rivet Type
    Snap Latch Rivet
Snap Latch Grommet 3.0 mm 5.2 mm SLPB-2L-W PC White

10171622

Price Range
R 2,1411 - R 1,6086

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Grommet 3.0 mm 5.2 mm SLPB-2L-B PC Black

10171615

Price Range
R 2,9208 - R 1,8948

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Fixed Panel Hole Diameter Range
    8.0 - 8.2 mm | 0.315 - 0.323 in
  • Compatible Door Thickness Range
    2.5 - 3.0 mm
  • Removable Panel Hole Diameter Range
    7.5 - 7.7 mm | 0.295 - 0.303 in
  • Compatible Hole Diameter Range
    7.5 - 7.7 mm
  • Head Height
    2.0 mm
Snap Latch Grommet 1.5 mm 3.7 mm SLPB-1M-B PC White

10171585

Price Range
R 2,2451 - R 1,6868

Stock Levels
Request the lead time here
Attributes
  • Fixed Panel Hole Diameter Range
    6.35 - 6.5 mm | 0.25 - 0.256 in
  • Compatible Door Thickness Range
    1.1 - 1.5 mm
  • Removable Panel Hole Diameter Range
    5.95 - 6.1 mm | 0.234 - 0.24 in
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Head Height
    1.8 mm