These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 39,4822 - R 67,5293 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
R 26,3119 - R 57,7725 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
R 92,931 - R 131,2043 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
R 110,5387 - R 137,3485 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
R 52,1357 - R 109,4849 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
R 37,9662 - R 79,729 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
R 23,6726 - R 23,6726 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
R 21,8898 - R 45,9687 | Request the lead time here |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
R 24,2923 - R 53,3351 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
R 15,6577 - R 32,8813 | Request the lead time here |
M10
|
Natural
|
PA
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
R 36,4669 - R 88,7638 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
R 170,1034 - R 211,3634 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
R 352,4525 - R 458,5253 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
R 224,2065 - R 254,6573 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
R 76,1625 - R 107,5235 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
R 197,0838 - R 223,8651 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
R 147,5035 - R 183,2878 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
R 69,748 - R 107,6657 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
R 50,6043 - R 103,5127 | 20 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
R 153,4628 - R 190,6694 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue