Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Thickness View
R 0,4105 - R 0,4105 Request the lead time here
4.1 mm
7.0 mm
1.2 mm
R 0,5396 - R 0,5396 Request the lead time here
5.1 mm
8.8 mm
1.6 mm
R 0,5672 - R 0,5672 Request the lead time here
6.1 mm
9.9 mm
1.6 mm
R 1,0271 - R 1,0271 Request the lead time here
8.1 mm
12.7 mm
2.0 mm
R 0,3945 - R 0,3945 Request the lead time here
3.1 mm
5.6 mm
1.0 mm
R 1,187 - R 1,4654 Request the lead time here
8.3 mm
16.8 mm
1.2 mm
10218334 R 2,4646 - R 3,0427 Request the lead time here
11.5 mm
21.5 mm
1.4 mm
R 0,6848 - R 0,8453 Request the lead time here
6.0 mm
10.6 mm
0.9 mm
R 1,2259 - R 1,5133 Request the lead time here
6.7 mm
14.4 mm
1.0 mm
R 2,4191 - R 2,9867 Request the lead time here
11.5 mm
21.5 mm
1.0 mm
R 0,5817 - R 0,7184 Request the lead time here
4.4 mm
7.5 mm
0.7 mm
R 0,7938 - R 0,98 Request the lead time here
5.2 mm
9.3 mm
0.8 mm
R 0,903 - R 1,1149 Request the lead time here
7.0 mm
11.4 mm
0.9 mm
R 22,4037 - R 29,0006 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
R 29,9401 - R 34,3137 Request the lead time here
5.6 mm
17.5 mm
0.9 mm
R 32,7696 - R 37,7135 Request the lead time here
11.2 mm
22.2 mm
0.8 mm
R 40,2738 - R 46,0626 Request the lead time here
9.7 mm
28.6 mm
1.4 mm
R 22,5143 - R 28,969 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
R 25,3399 - R 33,0803 Request the lead time here
6.5 mm
12.7 mm
1.0 mm
R 25,9118 - R 33,3808 Request the lead time here
8.1 mm
15.9 mm
1.2 mm
  • of 7
Spring Washer 4.1 mm 7.0 mm 1.2 mm Steel

10240045

Price Range
R 0,4105 - R 0,4105

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.0 mm
  • Inside Diameter
    4.1 mm
  • Thickness
    1.2 mm
  • Material
    Steel
Spring Washer 5.1 mm 8.8 mm 1.6 mm Steel

10240052

Price Range
R 0,5396 - R 0,5396

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    8.8 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Spring Washer 6.1 mm 9.9 mm 1.6 mm Steel

10240069

Price Range
R 0,5672 - R 0,5672

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.9 mm
  • Inside Diameter
    6.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Spring Washer 8.1 mm 12.7 mm 2.0 mm Steel

10240076

Price Range
R 1,0271 - R 1,0271

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    2.0 mm
  • Material
    Steel
Spring Washer 3.1 mm 5.6 mm 1.0 mm Steel

10240038

Price Range
R 0,3945 - R 0,3945

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    5.6 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    1.0 mm
  • Material
    Steel
Spring Washer 8.3 mm 16.8 mm 1.2 mm Acetal

10218327

Price Range
R 1,4654 - R 1,187

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.8 mm
  • Inside Diameter
    8.3 mm
  • Thickness
    1.2 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.4 mm Acetal

10218334

Price Range
R 3,0427 - R 2,4646

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Material
    Acetal
Spring Washer 6.0 mm 10.6 mm 0.9 mm Acetal

10218297

Price Range
R 0,8453 - R 0,6848

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.6 mm
  • Inside Diameter
    6.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 6.7 mm 14.4 mm 1.0 mm Acetal

10218310

Price Range
R 1,5133 - R 1,2259

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.4 mm
  • Inside Diameter
    6.7 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.0 mm Acetal

10218341

Price Range
R 2,9867 - R 2,4191

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 4.4 mm 7.5 mm 0.7 mm Acetal

10218273

Price Range
R 0,7184 - R 0,5817

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.5 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    0.7 mm
  • Material
    Acetal
Spring Washer 5.2 mm 9.3 mm 0.8 mm Acetal

10218280

Price Range
R 0,98 - R 0,7938

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.3 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 7.0 mm 11.4 mm 0.9 mm Acetal

10218303

Price Range
R 1,1149 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.4 mm
  • Inside Diameter
    7.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Belleville Washer ASTM A684 6.5 mm 12.7 mm Carbon Steel

10443842

Price Range
R 29,0006 - R 22,4037

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    356.0 N
Belleville Washer ASTM A684 5.6 mm 17.5 mm Carbon Steel

10443927

Price Range
R 34,3137 - R 29,9401

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    17.5 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.9 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    471.0 N
Belleville Washer ASTM A684 11.2 mm 22.2 mm Carbon Steel

10444009

Price Range
R 37,7135 - R 32,7696

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    507.0 N
Belleville Washer ASTM A684 9.7 mm 28.6 mm Carbon Steel

10444085

Price Range
R 46,0626 - R 40,2738

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1128.0 N
Belleville Washer ASTM A684 5.6 mm 11.1 mm Carbon Steel

10443804

Price Range
R 28,969 - R 22,5143

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm Carbon Steel

10443859

Price Range
R 33,0803 - R 25,3399

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    716.0 N
Belleville Washer ASTM A684 8.1 mm 15.9 mm Carbon Steel

10443903

Price Range
R 33,3808 - R 25,9118

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.2 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1134.0 N