Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILQ
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
---|---|---|---|---|---|---|---|---|
R 0,6438 - R 1,0015 | Request the lead time here |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
R 20,4243 - R 31,7712 | Request the lead time here |
0.846 in
21.5 mm
|
3.74 in
95.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
R 23,031 - R 35,826 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
R 3,6076 - R 5,6118 | Request the lead time here |
0.571 in
14.5 mm
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
||
R 6,7235 - R 10,4588 | Request the lead time here |
0.748 in
19.0 mm
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
R 17,0196 - R 26,4749 | Request the lead time here |
0.984 in
25.0 mm
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
R 0,6789 - R 1,0562 | Request the lead time here |
0.453 in
11.5 mm
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
R 2,554 - R 3,9729 | Request the lead time here |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
R 4,9187 - R 7,6514 | Request the lead time here |
0.689 in
17.5 mm
|
2.362 in
60.0 mm
|
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
R 8,3098 - R 12,9264 | Request the lead time here |
0.827 in
21.0 mm
|
3.15 in
80.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
R 24,1822 - R 37,6167 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
R 2,1111 - R 3,2839 | Request the lead time here |
0.571 in
14.5 mm
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
R 2,3218 - R 3,6117 | Request the lead time here |
0.571 in
14.5 mm
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
R 25,3919 - R 39,4985 | Request the lead time here |
0.945 in
24.0 mm
|
4.331 in
110.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
R 0,6614 - R 1,0288 | Request the lead time here |
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
||
R 1,8312 - R 2,8486 | Request the lead time here |
0.453 in
11.5 mm
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
R 9,141 - R 14,2193 | Request the lead time here |
0.945 in
24.0 mm
|
3.15 in
80.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
R 1,8184 - R 2,8286 | Request the lead time here |
0.472 in
12.0 mm
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
R 5,6563 - R 8,7987 | Request the lead time here |
0.827 in
21.0 mm
|
2.559 in
65.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
R 0,9315 - R 1,449 | Request the lead time here |
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue