Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Full Material Base Diameter View
R 8,1109 - R 8,1109 Request the lead time here
M8
16.0 mm
20.0 mm
R 33,4944 - R 101,166 20 In stock - Delivery conditions may apply, visit our FAQs
M10
60.0 mm
Polypropylene
38.0 mm
R 21,718 - R 84,5396 Request the lead time here
M8
16.0 mm
Polypropylene
48.0 mm
R 27,72 - R 83,6863 Request the lead time here
M10
20.0 mm
Polypropylene
48.0 mm
R 29,8392 - R 90,1007 Request the lead time here
M10
40.0 mm
Polypropylene
38.0 mm
R 24,3492 - R 73,5455 Request the lead time here
M8
50.0 mm
Polypropylene
38.0 mm
R 79,4337 - R 122,6138 Request the lead time here
M8
90.0 mm
Polypropylene
48.0 mm
R 22,0878 - R 86,0615 Request the lead time here
M8
20.0 mm
Polypropylene
48.0 mm
R 79,7608 - R 123,0831 Request the lead time here
M8
100.0 mm
Polypropylene
48.0 mm
R 21,6896 - R 84,4827 1260 In stock - Delivery conditions may apply, visit our FAQs
M8
30.0 mm
Polypropylene
38.0 mm
R 109,2445 - R 154,2166 Request the lead time here
M10
100.0 mm
Polypropylene
48.0 mm
R 50,6043 - R 103,5127 Request the lead time here
M8
80.0 mm
Polypropylene
48.0 mm
R 28,5307 - R 86,161 Request the lead time here
M10
30.0 mm
Polypropylene
48.0 mm
R 8,3973 - R 8,3973 Request the lead time here
M6
25.0 mm
25.0 mm
R 22,3728 - R 22,8251 236 In stock - Delivery conditions may apply, visit our FAQs
M10
20.0 mm
44.0 mm
R 10,9452 - R 10,9452 Request the lead time here
M8
37.0 mm
25.0 mm
R 22,7136 - R 88,4224 Request the lead time here
M8
30.0 mm
Polypropylene
48.0 mm
R 58,5554 - R 58,5554 Request the lead time here
M6
39.6 mm
Thermoplastic Elastomer;Polypropylene;Stainless Steel
47.6 mm
R 35,7131 - R 107,8933 Request the lead time here
M10
60.0 mm
Polypropylene
48.0 mm
R 42,4262 - R 103,2994 Request the lead time here
M8
70.0 mm
Polypropylene
48.0 mm
  • of 3
Low Profile Feet 20.0 mm M8 16.0 mm Black

10286777

Price Range
R 8,1109 - R 8,1109

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 60.0 mm Black

10351307

Price Range
R 101,166 - R 33,4944

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 16.0 mm Black

10351550

Price Range
R 84,5396 - R 21,718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 20.0 mm Black

10351468

Price Range
R 83,6863 - R 27,72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 40.0 mm Black

10351284

Price Range
R 90,1007 - R 29,8392

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 50.0 mm Black

10351390

Price Range
R 73,5455 - R 24,3492

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 90.0 mm Black

10351635

Price Range
R 122,6138 - R 79,4337

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 20.0 mm Black

10351567

Price Range
R 86,0615 - R 22,0878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 100.0 mm Black

10351642

Price Range
R 123,0831 - R 79,7608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 30.0 mm Black

10351376

Price Range
R 84,4827 - R 21,6896

Stock Levels
1260 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 100.0 mm Black

10351543

Price Range
R 154,2166 - R 109,2445

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 80.0 mm Black

10351628

Price Range
R 103,5127 - R 50,6043

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 30.0 mm Black

10351475

Price Range
R 86,161 - R 28,5307

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Low Profile Feet 25.0 mm M6 25.0 mm Black

10286784

Price Range
R 8,3973 - R 8,3973

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Low Profile Feet 44.0 mm M10 20.0 mm Black

10294086

Price Range
R 22,8251 - R 22,3728

Stock Levels
236 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Low Profile Feet 25.0 mm M8 37.0 mm Black

10286791

Price Range
R 10,9452 - R 10,9452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    37.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 30.0 mm Black

10351574

Price Range
R 88,4224 - R 22,7136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 47.6 mm M6 39.6 mm Black

10110638

Price Range
R 58,5554 - R 58,5554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    47.6 mm
  • Thread Length
    39.6 mm
  • Base Type
    Metal Swivel
  • Colour
    Black
Adjustable Feet 48.0 mm M10 60.0 mm Black

10351505

Price Range
R 107,8933 - R 35,7131

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 70.0 mm Black

10351611

Price Range
R 103,2994 - R 42,4262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid