Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.
Material: Iron, Steel Colour: Natural, Series Code: SR1087
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | L | Material | W | Type | WD | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 2,7849 - R 3,0945 | Request the lead time here |
Flat S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| R 2,0491 - R 2,2768 | Request the lead time here |
Flat S-Shaped
|
7.874 in
200.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.079 in
2.0 mm
|
||
| R 1,3925 - R 1,5471 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.059 in
1.5 mm
|
||
| R 0,9589 - R 1,1839 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.035 in
0.9 mm
|
||
| R 4,5398 - R 5,0441 | Request the lead time here |
Flat S-Shaped
|
7.874 in
200.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| R 4,2989 - R 4,7765 | Request the lead time here |
Flat S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.059 in
1.5 mm
|
||
| R 1,834 - R 2,0377 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.079 in
2.0 mm
|
||
| R 5,0153 - R 5,5725 | Request the lead time here |
Flat S-Shaped
|
9.843 in
250.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| R 3,1586 - R 3,5095 | Request the lead time here |
Flat S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.118 in
3.0 mm
|
||
| R 1,8567 - R 2,063 | Request the lead time here |
Flat S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
0.984 in
25.0 mm
|
5
|
0.079 in
2.0 mm
|
||
| R 4,0417 - R 4,4907 | Request the lead time here |
Twisted S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| R 0,9589 - R 1,0655 | Request the lead time here |
Twisted S-Shaped
|
2.953 in
75.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.059 in
1.5 mm
|
||
| R 4,087 - R 4,541 | Request the lead time here |
Twisted S-Shaped
|
9.843 in
250.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| R 0,9589 - R 1,1839 | Request the lead time here |
Twisted S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.035 in
0.9 mm
|
||
| R 3,7204 - R 3,9303 | Request the lead time here |
Twisted S-Shaped
|
7.874 in
200.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| R 1,3132 - R 1,4592 | Request the lead time here |
Twisted S-Shaped
|
5.906 in
150.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.079 in
2.0 mm
|
||
| R 3,1586 - R 3,5095 | Request the lead time here |
Twisted S-Shaped
|
3.937 in
100.0 mm
|
Steel
|
1.024 in
26.0 mm
|
6
|
0.118 in
3.0 mm
|
||
| R 2,1887 - R 2,2894 | 1260 In stock - Delivery conditions may apply, visit our FAQs |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.118 in
3.0 mm
|
||
| R 1,3711 - R 1,4339 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.079 in
2.0 mm
|
||
| R 1,1886 - R 1,3207 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue