Menu Search

Swivel Hoist Ring

In production

Forged one-piece alloy steel rings with minimum tensile strength of 180,000 psi. Black oxide finish aids corrosion resistance. They retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. These Heavy Duty Hoist Rings meet Military specification no. MIL-STD 209 and meets ANSI/ASME B30.26. Minimum design factor: 5:1. They have been magnetic particle inspected per ASTM 1444. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Safety Engineered Hoist Rings retain the same rated load from 0 to 90 from the bolt axis. 360 swivel and 180 pivot under load. Design Factor: 5:1. The Alloy steel version have a minimum tensile strength of 180,000 psi, are magnetic particle inspected per ASTM 1444 & have a black oxide finish which aids corrosion resistance. The Stainless Steel 300 versions are NDT: 100% liquid penetrant tested per MIL-STD-50032, ASTME 1417, purification process: clean and passivate per ASTM A 967, QQ-P-35 Type II. To meet maximum load capacities, high strength screws must be used. Never exceed maximum load rating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread Torque Limit Bolt Length Thread Length Load Capacity Overall Height View
Request the lead time here
M8-1.25
4.8 Nm
43.2 mm
17.0 mm
200.0 kg
84.8 mm
Request the lead time here
M8-1.25
9.5 Nm
43.2 mm
17.0 mm
400.0 kg
84.8 mm
Request the lead time here
M12
37.0 Nm
75.8 mm
25.0 mm
1050.0 kg
159.9 mm
Request the lead time here
M16
80.0 Nm
78.8 mm
25.0 mm
1900.0 kg
199.6 mm
Request the lead time here
M10-1.5
8.0 Nm
45.1 mm
17.0 mm
225.0 kg
84.8 mm
Request the lead time here
M20
135.0 Nm
95.1 mm
38.0 mm
2200.0 kg
212.6 mm
Request the lead time here
M8
9.5 Nm
53.4 mm
21.0 mm
400.0 kg
103.0 mm
Request the lead time here
M8
9.5 Nm
48.4 mm
16.0 mm
400.0 kg
98.0 mm
Request the lead time here
M12-1.75
18.5 Nm
62.0 mm
19.0 mm
525.0 kg
140.4 mm
Request the lead time here
M10
16.0 Nm
50.4 mm
16.0 mm
450.0 kg
98.0 mm
Request the lead time here
M16
80.0 Nm
85.8 mm
32.0 mm
1900.0 kg
166.9 mm
Request the lead time here
M24
311.0 Nm
114.1 mm
38.0 mm
4200.0 kg
225.2 mm
Request the lead time here
M16-2.0
40.0 Nm
71.0 mm
24.0 mm
950.0 kg
145.4 mm
Request the lead time here
M24-3.0
311.0 Nm
101.4 mm
34.0 mm
4200.0 kg
199.8 mm
Request the lead time here
M20-2.5
67.5 Nm
81.0 mm
30.0 mm
1100.0 kg
151.4 mm
Request the lead time here
M20-2.5
135.0 Nm
81.0 mm
30.0 mm
2200.0 kg
151.4 mm
Request the lead time here
M12
37.0 Nm
85.8 mm
32.0 mm
1050.0 kg
206.6 mm
Request the lead time here
M20
135.0 Nm
100.1 mm
28.0 mm
3000.0 kg
215.2 mm
Request the lead time here
M20-2.5
135.0 Nm
92.4 mm
29.0 mm
3000.0 kg
194.8 mm
Request the lead time here
M20
135.0 Nm
82.1 mm
25.0 mm
2200.0 kg
199.6 mm
  • of 2
Hoist Ring 200.0 kg 84.8 mm M8-1.25 17.0 mm Natural

10396018


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8-1.25
  • Load Capacity
    200.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    9.5 mm
Hoist Ring 400.0 kg 84.8 mm M8-1.25 17.0 mm Black

10395943


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8-1.25
  • Load Capacity
    400.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    9.5 mm
Hoist Ring 1050.0 kg 159.9 mm M12 25.0 mm Black

10396193


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12
  • Load Capacity
    1050.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring 1900.0 kg 199.6 mm M16 25.0 mm Black

10396223


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16
  • Load Capacity
    1900.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring 225.0 kg 84.8 mm M10-1.5 17.0 mm Natural

10396025


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10-1.5
  • Load Capacity
    225.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    9.5 mm
Hoist Ring 2200.0 kg 212.6 mm M20 38.0 mm Black

10396292


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20
  • Load Capacity
    2200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring 400.0 kg 103.0 mm M8 21.0 mm Black

10396155


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8
  • Load Capacity
    400.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring 400.0 kg 98.0 mm M8 16.0 mm Black

10396148


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M8
  • Load Capacity
    400.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring 525.0 kg 140.4 mm M12-1.75 19.0 mm Natural

10396032


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12-1.75
  • Load Capacity
    525.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 450.0 kg 98.0 mm M10 16.0 mm Black

10396162


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M10
  • Load Capacity
    450.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    11.1 mm
Hoist Ring 1900.0 kg 166.9 mm M16 32.0 mm Black

10396247


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16
  • Load Capacity
    1900.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring 4200.0 kg 225.2 mm M24 38.0 mm Black

10396322


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24
  • Load Capacity
    4200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring 950.0 kg 145.4 mm M16-2.0 24.0 mm Natural

10396049


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M16-2.0
  • Load Capacity
    950.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 4200.0 kg 199.8 mm M24-3.0 34.0 mm Black

10396001


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M24-3.0
  • Load Capacity
    4200.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring 1100.0 kg 151.4 mm M20-2.5 30.0 mm Natural

10396063


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    1100.0 kg
  • Full Material
    300 Stainless Steel
  • Finish
    Stainless Steel
  • Ring Diameter
    19.0 mm
Hoist Ring 2200.0 kg 151.4 mm M20-2.5 30.0 mm Black

10395981


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    2200.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.0 mm
Hoist Ring 1050.0 kg 206.6 mm M12 32.0 mm Black

10396216


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12
  • Load Capacity
    1050.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm
Hoist Ring 3000.0 kg 215.2 mm M20 28.0 mm Black

10396308


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20
  • Load Capacity
    3000.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring 3000.0 kg 194.8 mm M20-2.5 29.0 mm Black

10395998


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20-2.5
  • Load Capacity
    3000.0 kg
  • Full Material
    Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    25.4 mm
Hoist Ring 2200.0 kg 199.6 mm M20 25.0 mm Black

10396278


Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M20
  • Load Capacity
    2200.0 kg
  • Full Material
    Forged Alloy Steel
  • Finish
    Black Oxide
  • Ring Diameter
    19.1 mm