Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | d2 | Thread Size | d1 | View | |
---|---|---|---|---|---|---|---|
R 1,465 - R 1,6278 | Request the lead time here |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
|
0.453 in
11.5 mm
|
||
R 0,8807 - R 0,9785 | Request the lead time here |
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
GAS 1/8"
|
0.315 in
8.0 mm
|
||
R 1,465 - R 1,6278 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
GAS 1/4"
|
0.413 in
10.5 mm
|
||
R 0,718 - R 0,7978 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
|
0.197 in
5.0 mm
|
||
R 1,613 - R 1,7922 | Request the lead time here |
0.394 in
10.0 mm
|
0.638 in
16.2 mm
|
GAS 3/8"
|
0.559 in
14.2 mm
|
||
R 0,7327 - R 0,8141 | Request the lead time here |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
|
0.276 in
7.0 mm
|
||
R 1,613 - R 1,7922 | Request the lead time here |
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
|
0.571 in
14.5 mm
|
||
R 1,613 - R 1,7922 | Request the lead time here |
0.394 in
10.0 mm
|
0.61 in
15.5 mm
|
|
0.531 in
13.5 mm
|
||
R 2,1949 - R 2,4388 | Request the lead time here |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
GAS 1/2"
|
0.709 in
18.0 mm
|
||
R 1,6998 - R 1,8886 | Request the lead time here |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
|
1.673 in
42.5 mm
|
||
R 1,465 - R 1,6278 | Request the lead time here |
0.394 in
10.0 mm
|
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
R 0,7327 - R 0,8141 | Request the lead time here |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
|
0.236 in
6.0 mm
|
||
R 2,1949 - R 2,4388 | Request the lead time here |
0.433 in
11.0 mm
|
0.846 in
21.5 mm
|
|
0.748 in
19.0 mm
|
||
R 2,0495 - R 2,2772 | Request the lead time here |
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
0.61 in
15.5 mm
|
||
R 3,1999 - R 3,5555 | Request the lead time here |
0.472 in
12.0 mm
|
1.252 in
31.8 mm
|
GAS 1"
|
1.161 in
29.5 mm
|
||
R 1,5401 - R 1,7112 | Request the lead time here |
0.472 in
12.0 mm
|
1.492 in
37.9 mm
|
|
1.323 in
33.6 mm
|
||
R 1,7355 - R 1,9283 | Request the lead time here |
0.472 in
12.0 mm
|
1.87 in
47.5 mm
|
|
1.752 in
44.5 mm
|
||
R 1,6641 - R 1,849 | Request the lead time here |
0.472 in
12.0 mm
|
1.594 in
40.5 mm
|
|
1.516 in
38.5 mm
|
||
R 1,9646 - R 2,1829 | Request the lead time here |
0.472 in
12.0 mm
|
2.126 in
54.0 mm
|
|
2.028 in
51.5 mm
|
||
R 0,8807 - R 0,9785 | Request the lead time here |
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue