Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Terminal Insulators protect connection points at the end of cables to prevent short circuits. Manufactured in non-conductive plastic.
Series Code :SR2807
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Style | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|
| R 1,753 - R 2,9569 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.059 - 0.091 in
1.5 - 2.3 mm
|
||
| R 1,9683 - R 3,3523 | Request the lead time here |
1.339 in
34.0 mm
|
|
0.071 - 0.126 in
1.8 - 3.2 mm
|
||
| R 2,3835 - R 3,5262 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.114 - 0.189 in
2.9 - 4.8 mm
|
||
| R 1,4452 - R 3,604 | Request the lead time here |
1.295 in
32.9 mm
|
Standard
|
|
||
| R 1,9683 - R 3,3523 | Request the lead time here |
1.299 in
33.0 mm
|
|
0.059 - 0.091 in
1.5 - 2.3 mm
|
||
| R 2,3835 - R 3,5262 | Request the lead time here |
0.969 in
24.6 mm
|
|
0.091 - 0.142 in
2.3 - 3.6 mm
|
||
| R 1,1622 - R 2,9058 | Request the lead time here |
1.039 in
26.4 mm
|
Standard
|
|
||
| R 1,4239 - R 2,4193 | Request the lead time here |
0.512 in
13.0 mm
|
|
0.059 - 0.091 in
1.5 - 2.3 mm
|
||
| 10070048 | R 1,0325 - R 2,5791 | Request the lead time here |
0.484 in
12.3 mm
|
Standard
|
|
|
| R 0,8064 - R 1,9991 | Request the lead time here |
0.768 in
19.5 mm
|
Standard
|
|
||
| R 1,6761 - R 1,6761 | Request the lead time here |
1.315 in
33.4 mm
|
Standard
|
|
||
| R 1,08 - R 1,08 | Request the lead time here |
1.024 in
26.0 mm
|
Standard
|
|
||
| R 1,3578 - R 2,277 | Request the lead time here |
0.512 in
13.0 mm
|
|
0.067 - 0.114 in
1.7 - 2.9 mm
|
||
| R 0,8159 - R 2,0442 | Request the lead time here |
1 in
25.4 mm
|
Standard
|
|
||
| R 3,8425 - R 10,0802 | Request the lead time here |
|
|
|
||
| R 1,0895 - R 2,7143 | 18400 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
Standard
|
|
||
| R 1,2302 - R 3,0691 | Request the lead time here |
0.591 in
15.0 mm
|
Post Fit
|
|
||
| R 1,753 - R 2,9569 | Request the lead time here |
0.906 in
23.0 mm
|
|
0.071 - 0.142 in
1.8 - 3.6 mm
|
||
| R 1,1622 - R 2,9058 | Request the lead time here |
0.669 in
17.0 mm
|
Standard
|
|
||
| R 1,2792 - R 3,1873 | Request the lead time here |
0.728 in
18.5 mm
|
Post Fit