Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Essentra Part Number Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
R 33,906 - R 37,7202 Request the lead time here
50.8 mm
270
1.0 mm
8.7 mm
155.40 Nmm
R 61,2992 - R 68,0683 Request the lead time here
76.2 mm
180
2.4 mm
13.5 mm
1808.00 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
270
0.8 mm
4.4 mm
70.60 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
270
0.4 mm
2.8 mm
10.51 Nmm
R 31,2526 - R 34,7804 Request the lead time here
25.4 mm
180
0.8 mm
4.0 mm
92.70 Nmm
R 43,3285 - R 48,3187 Request the lead time here
50.8 mm
180
1.5 mm
11.1 mm
475.00 Nmm
R 125,2518 - R 139,0916 Request the lead time here
101.6 mm
180
2.9 mm
16.3 mm
3164.00 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
270
0.5 mm
4.0 mm
15.82 Nmm
R 125,2518 - R 139,0916 Request the lead time here
101.6 mm
180
2.9 mm
21.8 mm
3164.00 Nmm
R 47,7458 - R 53,0526 Request the lead time here
50.8 mm
180
1.9 mm
10.7 mm
989.00 Nmm
R 45,9819 - R 51,2736 Request the lead time here
50.8 mm
180
1.8 mm
13.1 mm
791.00 Nmm
R 30,0616 - R 33,303 Request the lead time here
25.4 mm
270
0.5 mm
4.8 mm
24.60 Nmm
R 33,906 - R 37,7202 Request the lead time here
31.8 mm
270
1.0 mm
5.5 mm
155.40 Nmm
R 190,9683 - R 200,9939 Request the lead time here
101.6 mm
180
3.4 mm
24.8 mm
4519.00 Nmm
R 40,3736 - R 44,7909 Request the lead time here
50.8 mm
270
1.4 mm
11.1 mm
370.00 Nmm
R 51,2736 - R 56,8668 Request the lead time here
63.5 mm
180
2.2 mm
11.9 mm
1356.00 Nmm
R 49,2233 - R 54,8165 Request the lead time here
50.8 mm
180
2.0 mm
12.7 mm
1102.00 Nmm
R 30,0616 - R 33,303 Request the lead time here
19.1 mm
270
0.5 mm
2.8 mm
24.60 Nmm
R 31,8255 - R 35,3684 Request the lead time here
31.8 mm
270
0.9 mm
7.1 mm
113.00 Nmm
R 49,2233 - R 54,8165 Request the lead time here
50.8 mm
180
2.0 mm
11.5 mm
1102.00 Nmm
  • of 18
Torsion Spring 270 ° Left Hand 13.0 mm 155.40 Nmm

10440834

Price Range
R 37,7202 - R 33,906

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring 180 ° Left Hand 22.1 mm 1808.00 Nmm

10441916

Price Range
R 68,0683 - R 61,2992

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    13.5 mm
Torsion Spring 270 ° Right Hand 6.9 mm 70.60 Nmm

10440698

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 270 ° Right Hand 5.1 mm 10.51 Nmm

10436615

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 6.9 mm 92.70 Nmm

10335192

Price Range
R 34,7804 - R 31,2526

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 17.3 mm 475.00 Nmm

10441312

Price Range
R 48,3187 - R 43,3285

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.1 mm
Torsion Spring 180 ° Left Hand 26.5 mm 3164.00 Nmm

10639153

Price Range
R 139,0916 - R 125,2518

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    16.3 mm
Torsion Spring 270 ° Right Hand 6.2 mm 15.82 Nmm

10436394

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Right Hand 34.2 mm 3164.00 Nmm

10633984

Price Range
R 139,0916 - R 125,2518

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    21.8 mm
Torsion Spring 180 ° Left Hand 17.2 mm 989.00 Nmm

10441619

Price Range
R 53,0526 - R 47,7458

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    10.7 mm
Torsion Spring 180 ° Left Hand 20.6 mm 791.00 Nmm

10441510

Price Range
R 51,2736 - R 45,9819

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.1 mm
Torsion Spring 270 ° Right Hand 7.2 mm 24.60 Nmm

10440315

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.8 mm
Torsion Spring 270 ° Right Hand 9.1 mm 155.40 Nmm

10440827

Price Range
R 37,7202 - R 33,906

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 180 ° Right Hand 37.9 mm 4519.00 Nmm

10640982

Price Range
R 200,9939 - R 190,9683

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    24.8 mm
Torsion Spring 270 ° Left Hand 16.9 mm 370.00 Nmm

10441251

Price Range
R 44,7909 - R 40,3736

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    11.1 mm
Torsion Spring 180 ° Left Hand 19.3 mm 1356.00 Nmm

10441817

Price Range
R 56,8668 - R 51,2736

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    11.9 mm
Torsion Spring 180 ° Left Hand 20.4 mm 1102.00 Nmm

10441718

Price Range
R 54,8165 - R 49,2233

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    12.7 mm
Torsion Spring 270 ° Right Hand 4.7 mm 24.60 Nmm

10440292

Price Range
R 33,303 - R 30,0616

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 270 ° Left Hand 11.1 mm 113.00 Nmm

10436806

Price Range
R 35,3684 - R 31,8255

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.1 mm
Torsion Spring 180 ° Left Hand 18.5 mm 1102.00 Nmm

10441701

Price Range
R 54,8165 - R 49,2233

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm