Menu Search

Vented Countersunk Machine Screws

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Ideally suited for usage in sealed enclosures, housings, and machinery.
  • Hexagonal drives are suitable for precision assembling.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
168 results
Product SKUs information
Essentra Part Number Price range Availability D3 H1 d2 Material A/F d1 l1 View
R 53,2613 - R 71,081 Request the lead time here
0.8
1.3
3.8
316 Stainless Steel
1.3
M2
12.0
R 72,665 - R 96,8207 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
25.0
R 74,249 - R 98,9987 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
25.0
R 87,3168 - R 116,4224 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
35.0
R 59,2012 - R 79,0009 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
16.0
R 65,1411 - R 86,7228 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
20.0
R 50,2913 - R 67,1211 Request the lead time here
1.3
2.8
10.0
304 Stainless Steel
3.0
M5
10.0
R 49,1033 - R 65,3391 Request the lead time here
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
10.0
R 53,0633 - R 70,6851 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
12.0
R 46,1334 - R 61,5772 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
8.0
R 53,0633 - R 70,6851 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
10.0
R 45,3414 - R 60,3892 Request the lead time here
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
8.0
R 75,635 - R 100,7807 Request the lead time here
1.8
4.4
16.0
304 Stainless Steel
5.0
M8
30.0
R 42,1734 - R 56,2312 Request the lead time here
1.0
1.7
6.0
304 Stainless Steel
2.0
M3
6.0
R 52,2713 - R 69,6951 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
8.0
R 80,7829 - R 107,7106 Request the lead time here
1.8
4.4
16.0
304 Stainless Steel
5.0
M8
35.0
R 94,4447 - R 125,9263 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
40.0
R 82,7629 - R 110,2845 Request the lead time here
1.0
2.3
8.0
304 Stainless Steel
2.5
M4
30.0
R 82,1689 - R 109,4925 Request the lead time here
1.8
5.5
20.0
304 Stainless Steel
6.0
M10
25.0
R 60,9832 - R 81,3769 Request the lead time here
1.6
3.3
12.0
304 Stainless Steel
4.0
M6
16.0
  • of 9
Vented Screw Countersunk Head M2 12.0 316 Stainless Steel

20219888

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M2
  • d2
    3.8
  • D3
    0.8
  • H1
    1.3
Vented Screw Countersunk Head M5 25.0 304 Stainless Steel

20238001

Price Range
R 96,8207 - R 72,665

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M4 25.0 304 Stainless Steel

20237912

Price Range
R 98,9987 - R 74,249

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M5 35.0 304 Stainless Steel

20238025

Price Range
R 116,4224 - R 87,3168

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M5 16.0 304 Stainless Steel

20237981

Price Range
R 79,0009 - R 59,2012

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M5 20.0 304 Stainless Steel

20237998

Price Range
R 86,7228 - R 65,1411

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M5 10.0 304 Stainless Steel

20237967

Price Range
R 67,1211 - R 50,2913

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    10.0
  • D3
    1.3
  • H1
    2.8
Vented Screw Countersunk Head M3 10.0 304 Stainless Steel

20237813

Price Range
R 65,3391 - R 49,1033

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M4 12.0 304 Stainless Steel

20237882

Price Range
R 70,6851 - R 53,0633

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M4 8.0 304 Stainless Steel

20237868

Price Range
R 61,5772 - R 46,1334

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M6 10.0 304 Stainless Steel

20238056

Price Range
R 70,6851 - R 53,0633

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M3 8.0 304 Stainless Steel

20237806

Price Range
R 60,3892 - R 45,3414

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M8 30.0 304 Stainless Steel

20238193

Price Range
R 100,7807 - R 75,635

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M3 6.0 304 Stainless Steel

20237790

Price Range
R 56,2312 - R 42,1734

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    6.0
  • D3
    1.0
  • H1
    1.7
Vented Screw Countersunk Head M6 8.0 304 Stainless Steel

20238049

Price Range
R 69,6951 - R 52,2713

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M8 35.0 304 Stainless Steel

20238209

Price Range
R 107,7106 - R 80,7829

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    16.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Countersunk Head M6 40.0 304 Stainless Steel

20238124

Price Range
R 125,9263 - R 94,4447

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3
Vented Screw Countersunk Head M4 30.0 304 Stainless Steel

20237929

Price Range
R 110,2845 - R 82,7629

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    8.0
  • D3
    1.0
  • H1
    2.3
Vented Screw Countersunk Head M10 25.0 304 Stainless Steel

20238278

Price Range
R 109,4925 - R 82,1689

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    20.0
  • D3
    1.8
  • H1
    5.5
Vented Screw Countersunk Head M6 16.0 304 Stainless Steel

20238070

Price Range
R 81,3769 - R 60,9832

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    12.0
  • D3
    1.6
  • H1
    3.3