Menu Search

Vented Screws - Cap Head

In production

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
R 42,5694 - R 56,6272 Request the lead time here
3.8
M2
2.0
304 Stainless Steel
5.0
1.5
0.7
R 147,904 - R 197,2054 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
35.0
14.0
1.8
R 73,655 - R 98,2067 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
20.0
2.0
0.9
R 65,7351 - R 87,7128 Request the lead time here
3.8
M2
2.0
304 Stainless Steel
16.0
1.5
0.7
R 86,9208 - R 115,8284 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
40.0
6.0
1.8
R 65,3391 - R 87,1188 Request the lead time here
10.0
M6
6.0
304 Stainless Steel
16.0
5.0
1.6
R 94,8407 - R 126,3223 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
35.0
4.0
1.3
R 53,0633 - R 70,6851 Request the lead time here
3.8
M2
2.0
304 Stainless Steel
10.0
1.5
0.7
R 65,7351 - R 87,7128 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
16.0
2.0
0.9
R 103,7506 - R 138,4001 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
30.0
10.0
1.8
R 101,5726 - R 135,4302 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
40.0
8.0
1.8
R 76,625 - R 102,1666 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
16.0
8.0
1.8
R 120,9764 - R 161,3678 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
45.0
10.0
1.8
R 45,9354 - R 61,1812 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
6.0
2.0
0.9
R 91,2768 - R 121,7684 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
45.0
6.0
1.8
R 106,7206 - R 142,3601 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
45.0
8.0
1.8
R 80,7829 - R 107,7106 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
20.0
8.0
1.8
R 171,6637 - R 228,8849 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
50.0
14.0
1.8
R 82,3669 - R 109,8885 Request the lead time here
13.0
M8
8.0
304 Stainless Steel
35.0
6.0
1.8
R 52,0733 - R 69,4971 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
6.0
4.0
1.3
  • of 9
Vented Screw M2 5.0 304 Stainless Steel

20144395

Price Range
R 56,6272 - R 42,5694

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M16 35.0 304 Stainless Steel

20143756

Price Range
R 197,2054 - R 147,904

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M2.5 20.0 304 Stainless Steel

20144487

Price Range
R 98,2067 - R 73,655

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    20.0
  • h1
    2.5
Vented Screw M2 16.0 304 Stainless Steel

20144425

Price Range
R 87,7128 - R 65,7351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    16.0
  • h1
    2.0
Vented Screw M8 40.0 304 Stainless Steel

20143558

Price Range
R 115,8284 - R 86,9208

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    40.0
  • h1
    8.0
Vented Screw M6 16.0 304 Stainless Steel

20143497

Price Range
R 87,1188 - R 65,3391

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    16.0
  • h1
    6.0
Vented Screw M5 35.0 304 Stainless Steel

20143459

Price Range
R 126,3223 - R 94,8407

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    35.0
  • h1
    5.0
Vented Screw M2 10.0 304 Stainless Steel

20144401

Price Range
R 70,6851 - R 53,0633

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    10.0
  • h1
    2.0
Vented Screw M2.5 16.0 304 Stainless Steel

20144470

Price Range
R 87,7128 - R 65,7351

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    16.0
  • h1
    2.5
Vented Screw M12 30.0 304 Stainless Steel

20143671

Price Range
R 138,4001 - R 103,7506

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    30.0
  • h1
    12.0
Vented Screw M10 40.0 304 Stainless Steel

20143633

Price Range
R 135,4302 - R 101,5726

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    40.0
  • h1
    10.0
Vented Screw M10 16.0 304 Stainless Steel

20143596

Price Range
R 102,1666 - R 76,625

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    16.0
  • h1
    10.0
Vented Screw M12 45.0 304 Stainless Steel

20143701

Price Range
R 161,3678 - R 120,9764

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    45.0
  • h1
    12.0
Vented Screw M2.5 6.0 304 Stainless Steel

20144449

Price Range
R 61,1812 - R 45,9354

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    6.0
  • h1
    2.5
Vented Screw M8 45.0 304 Stainless Steel

20143565

Price Range
R 121,7684 - R 91,2768

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M10 45.0 304 Stainless Steel

20143640

Price Range
R 142,3601 - R 106,7206

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    45.0
  • h1
    10.0
Vented Screw M10 20.0 304 Stainless Steel

20143602

Price Range
R 107,7106 - R 80,7829

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M16 50.0 304 Stainless Steel

20143787

Price Range
R 228,8849 - R 171,6637

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    50.0
  • h1
    16.0
Vented Screw M8 35.0 304 Stainless Steel

20143305

Price Range
R 109,8885 - R 82,3669

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M5 6.0 304 Stainless Steel

20143428

Price Range
R 69,4971 - R 52,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    6.0
  • h1
    5.0