Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 76,625 - R 102,1666 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
25.0
R 71,477 - R 95,2367 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
20.0
R 63,3592 - R 84,5449 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
16.0
R 78,2089 - R 104,3446 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
25.0
R 57,6172 - R 76,823 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
12.0
R 50,0933 - R 66,7251 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
8.0
R 44,7474 - R 59,5972 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
6.0
R 70,883 - R 94,4447 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
20.0
R 105,1366 - R 140,1821 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
40.0
R 74,645 - R 99,5927 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
16.0
R 98,9987 - R 131,8662 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
40.0
R 60,3892 - R 80,3869 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
12.0
R 95,4347 - R 127,1143 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
50.0
R 43,1634 - R 57,4192 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
5.0
R 81,1789 - R 108,3045 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
35.0
R 71,873 - R 95,8307 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
25.0
R 121,9664 - R 162,5558 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
35.0
R 67,1211 - R 89,4948 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
20.0
R 86,3268 - R 115,0365 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
30.0
R 44,9454 - R 59,7952 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
5.0
  • of 7
Vented Screw Button Head M5 25.0 304 Stainless Steel

20227548

Price Range
R 102,1666 - R 76,625

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M6 20.0 304 Stainless Steel

20227593

Price Range
R 95,2367 - R 71,477

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M8 16.0 304 Stainless Steel

20229016

Price Range
R 84,5449 - R 63,3592

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 25.0 304 Stainless Steel

20227609

Price Range
R 104,3446 - R 78,2089

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 12.0 304 Stainless Steel

20227517

Price Range
R 76,823 - R 57,6172

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M4 8.0 304 Stainless Steel

20227449

Price Range
R 66,7251 - R 50,0933

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M3 6.0 304 Stainless Steel

20227401

Price Range
R 59,5972 - R 44,7474

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M4 20.0 316 Stainless Steel

20239732

Price Range
R 94,4447 - R 70,883

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M6 40.0 316 Stainless Steel

20239954

Price Range
R 140,1821 - R 105,1366

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M10 16.0 304 Stainless Steel

20239442

Price Range
R 99,5927 - R 74,645

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M5 40.0 304 Stainless Steel

20239299

Price Range
R 131,8662 - R 98,9987

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M8 12.0 304 Stainless Steel

20239350

Price Range
R 80,3869 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 50.0 304 Stainless Steel

20239428

Price Range
R 127,1143 - R 95,4347

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M3 5.0 316 Stainless Steel

20239619

Price Range
R 57,4192 - R 43,1634

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M8 35.0 304 Stainless Steel

20239398

Price Range
R 108,3045 - R 81,1789

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 25.0 304 Stainless Steel

20239374

Price Range
R 95,8307 - R 71,873

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 35.0 304 Stainless Steel

20239565

Price Range
R 162,5558 - R 121,9664

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M8 20.0 304 Stainless Steel

20239367

Price Range
R 89,4948 - R 67,1211

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M4 30.0 304 Stainless Steel

20239251

Price Range
R 115,0365 - R 86,3268

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 5.0 304 Stainless Steel

20239220

Price Range
R 59,7952 - R 44,9454

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2