Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 60,3892 - R 80,3869 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
12.0
R 53,2613 - R 71,081 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
10.0
R 46,5294 - R 61,9732 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
6.0
R 44,7474 - R 59,5972 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
6.0
R 57,4192 - R 76,427 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
10.0
R 51,6773 - R 68,9031 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
8.0
R 84,1489 - R 112,2645 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
30.0
R 74,645 - R 99,5927 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
16.0
R 44,9454 - R 59,7952 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
5.0
R 81,1789 - R 108,3045 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
35.0
R 71,873 - R 95,8307 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
25.0
R 121,9664 - R 162,5558 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
35.0
R 105,9286 - R 141,1721 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
45.0
R 97,4147 - R 129,8863 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
35.0
R 70,6851 - R 94,2467 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
20.0
R 68,7051 - R 91,4748 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
16.0
R 106,1266 - R 141,5681 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
25.0
R 114,0465 - R 152,062 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
30.0
R 46,9254 - R 62,5672 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
6.0
R 70,883 - R 94,4447 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
20.0
  • of 7
Vented Screw Button Head M6 12.0 304 Stainless Steel

20227579

Price Range
R 80,3869 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M4 10.0 304 Stainless Steel

20227456

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 6.0 304 Stainless Steel

20227432

Price Range
R 61,9732 - R 46,5294

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M3 6.0 304 Stainless Steel

20227401

Price Range
R 59,5972 - R 44,7474

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M6 10.0 304 Stainless Steel

20227562

Price Range
R 76,427 - R 57,4192

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 8.0 304 Stainless Steel

20227494

Price Range
R 68,9031 - R 51,6773

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M5 30.0 304 Stainless Steel

20239275

Price Range
R 112,2645 - R 84,1489

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M10 16.0 304 Stainless Steel

20239442

Price Range
R 99,5927 - R 74,645

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M4 5.0 304 Stainless Steel

20239220

Price Range
R 59,7952 - R 44,9454

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M8 35.0 304 Stainless Steel

20239398

Price Range
R 108,3045 - R 81,1789

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 25.0 304 Stainless Steel

20239374

Price Range
R 95,8307 - R 71,873

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 35.0 304 Stainless Steel

20239565

Price Range
R 162,5558 - R 121,9664

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 45.0 304 Stainless Steel

20239336

Price Range
R 141,1721 - R 105,9286

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M6 35.0 316 Stainless Steel

20239947

Price Range
R 129,8863 - R 97,4147

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M8 20.0 316 Stainless Steel

20240004

Price Range
R 94,2467 - R 70,6851

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 16.0 316 Stainless Steel

20239909

Price Range
R 91,4748 - R 68,7051

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M12 25.0 304 Stainless Steel

20239541

Price Range
R 141,5681 - R 106,1266

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M12 30.0 304 Stainless Steel

20239558

Price Range
R 152,062 - R 114,0465

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M4 6.0 316 Stainless Steel

20239688

Price Range
R 62,5672 - R 46,9254

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 20.0 316 Stainless Steel

20239732

Price Range
R 94,4447 - R 70,883

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2