Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRVMCGN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Accepts Panel Thickness | Height | Compatible Thread Sizes (All) | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| R 44,3642 - R 52,1822 | Request the lead time here |
0.079 in
2.0 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
||
| R 84,0133 - R 84,0133 | Request the lead time here |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
||
| R 1,7778 - R 2,033 | Request the lead time here |
0.063 in
1.6 mm
|
1.571 in
39.9 mm
|
None
|
Snap In
|
||
| R 7,3701 - R 8,1728 | Request the lead time here |
0.063 in
1.6 mm
|
3 in
76.2 mm
|
None
|
Snap In
|
||
| R 4,9753 - R 5,5281 | Request the lead time here |
0.063 in
1.6 mm
|
1 in
25.4 mm
|
None
|
Snap In
|
||
| R 51,1458 - R 71,031 | Request the lead time here |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| R 86,7173 - R 86,7173 | Request the lead time here |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
||
| R 44,3642 - R 52,1822 | Request the lead time here |
0.079 in
2.0 mm
|
4.134 in
105.0 mm
|
M3
|
Screw
|
||
| R 78,3365 - R 78,3365 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
5.315 in
135.0 mm
|
M3
|
Screw
|
||
| R 44,3642 - R 52,1822 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| R 51,0996 - R 70,9677 | Request the lead time here |
0.063 in
1.6 mm
|
3.937 in
100.0 mm
|
M3
|
Screw
|
||
| R 44,3642 - R 52,1822 | Request the lead time here |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||
| R 6,7001 - R 7,4298 | Request the lead time here |
0.063 in
1.6 mm
|
2 in
50.8 mm
|
None
|
Snap In
|
||
| R 40,4583 - R 47,5648 | Request the lead time here |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
#4-40
|
Screw
|
||
| R 42,4882 - R 58,9975 | Request the lead time here |
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
M3
|
Screw
|
||
| R 6,6663 - R 8,2301 | Request the lead time here |
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
None
|
Snap In
|
||
| R 6,6663 - R 8,2301 | Request the lead time here |
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
None
|
Snap In
|
||
| R 6,6663 - R 8,2301 | Request the lead time here |
0.063 in
1.6 mm
|
2.874 in
73.0 mm
|
None
|
Snap In
|
||
| R 6,6663 - R 8,2301 | Request the lead time here |
0.063 in
1.6 mm
|
0.882 in
22.4 mm
|
None
|
Snap In
|
||
| R 43,2263 - R 60,0411 | Request the lead time here |
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
M3
|
Screw