Menu Search

Wing & Fly Nuts - Plastic Wing Nuts

In stock

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Wing Spread View
R 4,7516 - R 10,4629 Request the lead time here
M6
12.0 mm
25.0 mm
R 9,5311 - R 15,4936 Request the lead time here
M8
16.0 mm
26.0 mm
R 13,5476 - R 13,5476 500 In stock - Delivery conditions may apply, visit our FAQs
M10
25.0 mm
41.0 mm
R 9,165 - R 9,165 Request the lead time here
M4
24.0 mm
35.0 mm
R 8,596 - R 8,596 Request the lead time here
M4
22.0 mm
35.0 mm
R 9,3341 - R 19,6017 Request the lead time here
M8
22.0 mm
35.0 mm
R 4,0329 - R 7,3986 Request the lead time here
M4
14.0 mm
25.0 mm
R 4,0329 - R 7,3986 Request the lead time here
M6
14.0 mm
25.0 mm
R 4,0329 - R 7,3986 Request the lead time here
M5
14.0 mm
25.0 mm
R 2,5584 - R 3,1585 Request the lead time here
M6 x 1.0
16.0 mm
27.7 mm
R 2,2459 - R 2,7729 Request the lead time here
M4 x 0.7
12.2 mm
22.8 mm
R 2,8151 - R 3,4756 Request the lead time here
M5 x 0.8
12.2 mm
22.8 mm
R 8,8784 - R 10,961 Request the lead time here
M12 x 1.75
22.56 mm
14.15 mm
R 4,207 - R 12,6067 Request the lead time here
M10
25.0 mm
41.0 mm
R 3,4091 - R 6,209 Request the lead time here
M3
12.0 mm
25.0 mm
R 3,4091 - R 6,209 Request the lead time here
M6
12.0 mm
25.0 mm
R 3,3511 - R 10,0244 Request the lead time here
M6
22.0 mm
35.0 mm
R 3,4817 - R 10,4306 Request the lead time here
M5
22.0 mm
35.0 mm
R 3,9024 - R 11,6492 Request the lead time here
M5
24.0 mm
35.0 mm
R 2,7656 - R 3,4144 Request the lead time here
M5 x 0.8
11.1 mm
22.2 mm
  • of 2
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

10060261

Price Range
R 10,4629 - R 4,7516

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Wing Nut M8 16.0 mm 26.0 mm Nylon Natural

10180280

Price Range
R 15,4936 - R 9,5311

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Wing Spread
    26.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

10262481

Price Range
R 13,5476 - R 13,5476

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M4 24.0 mm 35.0 mm Nylon Natural

10060438

Price Range
R 9,165 - R 9,165

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M4 22.0 mm 35.0 mm Nylon Natural

10060322

Price Range
R 8,596 - R 8,596

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M8 22.0 mm 35.0 mm Nylon Natural

10060353

Price Range
R 19,6017 - R 9,3341

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.25 mm
Wing Nut M4 14.0 mm 25.0 mm Nylon Natural

10180228

Price Range
R 7,3986 - R 4,0329

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M6 14.0 mm 25.0 mm Nylon Natural

10180266

Price Range
R 7,3986 - R 4,0329

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M5 14.0 mm 25.0 mm Nylon Natural

10180242

Price Range
R 7,3986 - R 4,0329

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M6 x 1.0 16.0 mm 27.7 mm Nylon 6/6 Natural

10327463

Price Range
R 3,1585 - R 2,5584

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.2 mm
  • Overall Height
    16.0 mm
  • Wing Spread
    27.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Wing Nut M4 x 0.7 12.2 mm 22.8 mm Nylon 6/6 Natural

10327418

Price Range
R 2,7729 - R 2,2459

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Wing Nut M5 x 0.8 12.2 mm 22.8 mm Nylon 6/6 Natural

10327432

Price Range
R 3,4756 - R 2,8151

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Wing Nut M12 x 1.75 22.56 mm 14.15 mm Nylon 6/6 Natural

10327494

Price Range
R 10,961 - R 8,8784

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    22.56 mm
  • Wing Spread
    14.15 mm
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

10326824

Price Range
R 12,6067 - R 4,207

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M3 12.0 mm 25.0 mm Nylon Natural

10326732

Price Range
R 6,209 - R 3,4091

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

10326787

Price Range
R 6,209 - R 3,4091

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M6 22.0 mm 35.0 mm Nylon Natural

10326794

Price Range
R 10,0244 - R 3,3511

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M5 22.0 mm 35.0 mm Nylon Natural

10326763

Price Range
R 10,4306 - R 3,4817

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M5 24.0 mm 35.0 mm Nylon Natural

10326770

Price Range
R 11,6492 - R 3,9024

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M5 x 0.8 11.1 mm 22.2 mm Nylon 6/6 Natural

10327425

Price Range
R 3,4144 - R 2,7656

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    12.7 mm
  • Overall Height
    11.1 mm
  • Wing Spread
    22.2 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm