Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Series Code :SR1579

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability Knob Length Thread Size Mount Type Thread Length Knob Material View
R 53,7048 - R 53,9751 10 In stock - Delivery conditions may apply, visit our FAQs
26.0 mm
M5
Screw Mount
10.0 mm
Nylon
R 16,7042 - R 47,37 360 In stock - Delivery conditions may apply, visit our FAQs
28.0 mm
M5
Screw Mount
15.0 mm
Nylon
R 231,7792 - R 696,748 50 In stock - Delivery conditions may apply, visit our FAQs
46.0 mm
M6
Threaded Stud
25.0 mm
Stainless Steel
R 52,148 - R 100,2708 Request the lead time here
52.0 mm
M8
Threaded Through Insert
18.0 mm
PA
R 49,4238 - R 50,1492 Request the lead time here
32.0 mm
M6
Screw Mount
10.0 mm
Nylon
R 18,3228 - R 18,3228 1 In stock - Delivery conditions may apply, visit our FAQs
28.0 mm
M6
Screw Mount
10.0 mm
Nylon
R 42,7556 - R 82,2549 Request the lead time here
44.0 mm
M6
Stud
20.0 mm
Reinforced Polyamide
R 231,7792 - R 696,748 Request the lead time here
46.0 mm
M8
Threaded Stud
25.0 mm
Stainless Steel
R 49,4238 - R 50,1492 Request the lead time here
20.0 mm
M4
Screw Mount
6.0 mm
Nylon
R 162,3691 - R 327,8391 Request the lead time here
36.0 mm
M8
Stud
32.0 mm
Stainless Steel
R 49,4238 - R 50,1492 Request the lead time here
20.0 mm
M4
Screw Mount
10.0 mm
Nylon
R 311,1999 - R 855,6772 Request the lead time here
58.0 mm
M10
Threaded Stud
30.0 mm
Stainless Steel
R 46,796 - R 89,9588 Request the lead time here
44.0 mm
M6
Threaded Through Insert
15.0 mm
PA
R 202,2603 - R 608,4122 Request the lead time here
46.0 mm
M6
Threaded Stud
16.0 mm
Stainless Steel
R 311,1999 - R 855,6772 Request the lead time here
58.0 mm
M8
Threaded Stud
30.0 mm
Stainless Steel
10271834 R 142,7322 - R 302,8285 4 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
M10
Stud
40.0 mm
Stainless Steel
R 217,0348 - R 653,1322 Request the lead time here
46.0 mm
M6
Threaded Stud
20.0 mm
Stainless Steel
R 217,0348 - R 271,2935 Request the lead time here
46.0 mm
M8
Threaded Stud
20.0 mm
Stainless Steel
R 301,9733 - R 815,5616 Request the lead time here
58.0 mm
M10
Threaded Stud
25.0 mm
Stainless Steel
R 70,0433 - R 134,6593 Request the lead time here
67.0 mm
M10
Stud
30.0 mm
Reinforced Polyamide
  • of 2
Wing Knob 26.0 mm Screw Mount M5 10.0 mm PA

10222430

Price Range
R 53,9751 - R 53,7048

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob 28.0 mm Screw Mount M5 15.0 mm PA

10159781

Price Range
R 47,37 - R 16,7042

Stock Levels
360 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Wing Knob 46.0 mm Threaded Stud M6 25.0 mm Stainless Steel

10194744

Price Range
R 696,748 - R 231,7792

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob 52.0 mm Threaded Through Insert M8 18.0 mm PA

10214343

Price Range
R 100,2708 - R 52,148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Through Insert
Wing Knob 32.0 mm Screw Mount M6 10.0 mm PA

10222461

Price Range
R 50,1492 - R 49,4238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob 28.0 mm Screw Mount M6 10.0 mm PA

10159804

Price Range
R 18,3228 - R 18,3228

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount
Wing Knob 44.0 mm Stud M6 20.0 mm PA

10214305

Price Range
R 82,2549 - R 42,7556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Reinforced Polyamide
  • Mount Type
    Stud
  • Knob Length
    44.0 mm
  • Thread Length
    20.0 mm
Wing Knob 46.0 mm Threaded Stud M8 25.0 mm Stainless Steel

10194768

Price Range
R 696,748 - R 231,7792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob 20.0 mm Screw Mount M4 6.0 mm PA

10222416

Price Range
R 50,1492 - R 49,4238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob 36.0 mm M8 Stainless Steel

10271827

Price Range
R 327,8391 - R 162,3691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob 20.0 mm Screw Mount M4 10.0 mm PA

10222423

Price Range
R 50,1492 - R 49,4238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob 58.0 mm Threaded Stud M10 30.0 mm Stainless Steel

10194799

Price Range
R 855,6772 - R 311,1999

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob 44.0 mm Threaded Through Insert M6 15.0 mm PA

10214336

Price Range
R 89,9588 - R 46,796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    PA
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Through Insert
Wing Knob 46.0 mm Threaded Stud M6 16.0 mm Stainless Steel

10194720

Price Range
R 608,4122 - R 202,2603

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob 58.0 mm Threaded Stud M8 30.0 mm Stainless Steel

10194805

Price Range
R 855,6772 - R 311,1999

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob 36.0 mm M10 Stainless Steel

10271834

Price Range
R 302,8285 - R 142,7322

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob 46.0 mm Threaded Stud M6 20.0 mm Stainless Steel

10194737

Price Range
R 653,1322 - R 217,0348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob 46.0 mm Threaded Stud M8 20.0 mm Stainless Steel

10194751

Price Range
R 271,2935 - R 217,0348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob 58.0 mm Threaded Stud M10 25.0 mm Stainless Steel

10194782

Price Range
R 815,5616 - R 301,9733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob 67.0 mm Stud M10 30.0 mm PA

10214329

Price Range
R 134,6593 - R 70,0433

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Reinforced Polyamide
  • Mount Type
    Stud
  • Knob Length
    67.0 mm
  • Thread Length
    30.0 mm