Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
Series Code :SR1579
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.417 in
36.0 mm
|
M8
|
Stud
|
1.26 in
32.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.047 in
52.0 mm
|
M10
|
Threaded Through Insert
|
0.709 in
18.0 mm
|
PA
|
|||
| Request the lead time here |
1.732 in
44.0 mm
|
M6
|
Threaded Through Insert
|
0.591 in
15.0 mm
|
PA
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
|||
| 360 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
M5
|
Screw Mount
|
0.591 in
15.0 mm
|
Nylon
|
|||
| Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| 20 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
M6
|
Screw Mount
|
0.63 in
16.0 mm
|
Nylon
|
|||
| 76 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
M6
|
Screw Mount
|
0.984 in
25.0 mm
|
Nylon
|
|||
| Request the lead time here |
2.283 in
58.0 mm
|
M10
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.299 in
33.0 mm
|
M8
|
Screw Mount
|
0.984 in
25.0 mm
|
Nylon
|
|||
| Request the lead time here |
1.811 in
46.0 mm
|
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.732 in
44.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
Reinforced Polyamide
|
|||
| Request the lead time here |
2.047 in
52.0 mm
|
M8
|
Stud
|
0.787 in
20.0 mm
|
Reinforced Polyamide
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
M4
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
|||
| Request the lead time here |
1.811 in
46.0 mm
|
M6
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
M5
|
Screw Mount
|
0.63 in
16.0 mm
|
Nylon
|
|||
| 10 In stock - Delivery conditions may apply, visit our FAQs |
1.024 in
26.0 mm
|
M5
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
M4
|
Screw Mount
|
0.236 in
6.0 mm
|
Nylon
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue