Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Impedanssi 100 MHz | Kokonaispituus | Impedanssi 25 MHz | Ulkokorkeus | Suurin yhteensopiva kaapelin halkaisija | Kokonaisleveys | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0282 € - 0,0313 € | Kysy toimitusaikaa täältä |
45 Ω
|
0.118 in
3.0 mm
|
23 Ω
|
|
|
|
||
| 1,6771 € - 1,8634 € | 2633 Varastossa |
120 Ω
|
|
60 Ω
|
0.906 in
23.0 mm
|
|
|
||
| 0,309 € - 0,3433 € | Kysy toimitusaikaa täältä |
76 Ω
|
|
49 Ω
|
|
|
|
||
| 0,3174 € - 0,3527 € | 550 Varastossa |
87 Ω
|
0.472 in
12.0 mm
|
55 Ω
|
|
|
|
||
| 0,2108 € - 0,2342 € | Kysy toimitusaikaa täältä |
53 Ω
|
0.236 in
6.0 mm
|
31 Ω
|
|
|
|
||
| 0,3932 € - 0,4369 € | 87 Varastossa |
140 Ω
|
0.63 in
16.0 mm
|
83 Ω
|
|
|
|
||
| 0,1131 € - 0,1256 € | Kysy toimitusaikaa täältä |
98 Ω
|
0.374 in
9.5 mm
|
53 Ω
|
|
|
|
||
| 0,1383 € - 0,1537 € | 1312 Varastossa |
68 Ω
|
0.394 in
10.0 mm
|
38 Ω
|
|
|
|
||
| 0,1122 € - 0,1247 € | 900 Varastossa |
46 Ω
|
0.295 in
7.5 mm
|
25 Ω
|
|
|
|
||
| 0,0822 € - 0,0914 € | Kysy toimitusaikaa täältä |
39 Ω
|
|
17 Ω
|
|
|
|
||
| 0,4513 € - 0,5014 € | 1084 Varastossa |
270 Ω
|
|
190 Ω
|
|
|
|
||
| 0,2731 € - 0,3035 € | 3053 Varastossa |
108 Ω
|
0.787 in
20.0 mm
|
69 Ω
|
|
|
|
||
| 0,3776 € - 0,4195 € | Kysy toimitusaikaa täältä |
116 Ω
|
|
78 Ω
|
|
|
|
||
| 0,5144 € - 0,5716 € | 366 Varastossa |
180 Ω
|
1.102 in
28.0 mm
|
122 Ω
|
|
|
|
||
| 0,3833 € - 0,4259 € | 249 Varastossa |
115 Ω
|
0.669 in
17.0 mm
|
61 Ω
|
|
|
|
||
| 0,4179 € - 0,4643 € | 218 Varastossa |
135 Ω
|
|
80 Ω
|
|
|
|
||
| 1,5045 € - 1,6717 € | Kysy toimitusaikaa täältä |
324 Ω
|
|
242 Ω
|
|
|
|
||
| 0,0254 € - 0,0283 € | 3990 Varastossa |
46 Ω
|
0.157 in
4.0 mm
|
31 Ω
|
|
|
|
||
| 0,4249 € - 0,4721 € | 329 Varastossa |
237 Ω
|
1.1 in
27.94 mm
|
151 Ω
|
|
|
|
||
| 0,7695 € - 0,855 € | 27808 Varastossa |
170 Ω
|
1.122 in
28.5 mm
|
115 Ω