Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
Sarjanumero: SR1818
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Materiaalin syttyvyysstandardi | Kokonaispituus | Osta | |
|---|---|---|---|---|---|
| 0,0349 € - 0,0388 € | 1046 Varastossa |
UL94 V-2
|
4.724 in
120.0 mm
|
||
| 0,0458 € - 0,0757 € | Kysy toimitusaikaa täältä |
UL94 V-2
|
5.906 in
150.0 mm
|
||
| 0,1656 € - 0,2012 € | 7200 Varastossa |
|
8.752 in
222.3 mm
|
||
| 0,0918 € - 0,0976 € | Kysy toimitusaikaa täältä |
UL94 HB
|
12.752 in
323.9 mm
|
||
| 0,0529 € - 0,088 € | 1202 Varastossa |
|
4 in
101.6 mm
|
||
| 0,0933 € - 0,1369 € | 5991 Varastossa |
|
6 in
152.4 mm
|
||
| 0,0827 € - 0,1233 € | 1000 Varastossa |
|
5 in
127.0 mm
|
||
| 0,3107 € - 0,3313 € | 900 Varastossa |
|
12.752 in
323.9 mm
|
||
| 0,0933 € - 0,1369 € | 2048 Varastossa |
|
4 in
101.6 mm
|
||
| 0,1889 € - 0,2313 € | 1000 Varastossa |
|
8.752 in
222.3 mm
|
||
| 0,0846 € - 0,127 € | 15998 Varastossa |
|
6 in
152.4 mm
|
||
| 0,088 € - 0,1304 € | 22970 Varastossa |
|
5 in
127.0 mm
|
||
| 0,1861 € - 0,2081 € | 13355 Varastossa |
UL94 V-2
|
11.024 in
280.0 mm
|
||
| 0,021 € - 0,0234 € | 6386 Varastossa |
UL94 V-2
|
3.937 in
100.0 mm
|
||
| 0,065 € - 0,0865 € | 2000 Varastossa |
UL94 HB
|
2.5 in
63.5 mm
|
||
| 0,1082 € - 0,1437 € | 1998 Varastossa |
|
10 in
254.0 mm
|
||
| Kysy toimitusaikaa täältä |
|
5.984 in
152.0 mm
|
|||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa