Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,058 € - 0,0716 € | Kysy toimitusaikaa täältä |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| 0,0844 € - 0,1043 € | Kysy toimitusaikaa täältä |
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| 0,0456 € - 0,0563 € | 1000 Varastossa |
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| 0,0855 € - 0,1055 € | Kysy toimitusaikaa täältä |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.295 in
7.5 mm
|
||
| 0,2831 € - 0,8904 € | 450 Varastossa |
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| 0,2525 € - 0,3788 € | 967 Varastossa |
0.256 in
6.5 mm
|
0.591 in
15 mm
|
1.181 in
30.0 mm
|
||
| 0,0697 € - 0,086 € | 1000 Varastossa |
0.409 in
10.4 mm
|
0.591 in
15 mm
|
0.295 in
7.5 mm
|
||
| 0,0858 € - 0,1288 € | 538 Varastossa |
0.327 in
8.3 mm
|
0.709 in
18 mm
|
0.118 in
3.0 mm
|
||
| 0,2012 € - 0,245 € | Kysy toimitusaikaa täältä |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
| 0,1369 € - 0,1697 € | Kysy toimitusaikaa täältä |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| 0,4846 € - 0,7886 € | 7600 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| 0,2012 € - 0,2806 € | 16034 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1317 € - 0,1834 € | 32500 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0948 € - 0,1506 € | 48739 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1752 € - 0,2409 € | 17503 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1237 € - 0,1711 € | 10386 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 0,2396 € - 0,4381 € | 16300 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0983 € - 0,1369 € | 72966 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
| 0,2108 € - 0,2916 € | 17342 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 0,4271 € - 0,6941 € | 4582 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa