Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,0757 € - 0,0757 € | 38000 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1184 € - 0,1184 € | Kysy toimitusaikaa täältä |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0725 € - 0,0725 € | 66505 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0954 € - 0,0954 € | 25000 Varastossa |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0942 € - 0,0942 € | 64 Varastossa |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0794 € - 0,0794 € | 3138 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1091 € - 0,1091 € | 29913 Varastossa |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0714 € - 0,0714 € | 24706 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0757 € - 0,0757 € | 20278 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0646 € - 0,0646 € | 39996 Varastossa |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| 0,1155 € - 0,1155 € | Kysy toimitusaikaa täältä |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0684 € - 0,0684 € | 48034 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| 0,1154 € - 0,1154 € | 67400 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0954 € - 0,0954 € | 16680 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0757 € - 0,0757 € | 36388 Varastossa |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0983 € - 0,0983 € | 21767 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0769 € - 0,0769 € | 66000 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0843 € - 0,0843 € | 4982 Varastossa |
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0926 € - 0,0926 € | Kysy toimitusaikaa täältä |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1255 € - 0,1255 € | 1896 Varastossa |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa