Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
Sarjanumero: SR2788
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,3017 € - 0,3017 € | 1350 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1.252 in
31.8 mm
|
||
| 0,1532 € - 0,1603 € | 8000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
| 0,151 € - 0,1571 € | 2430 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.752 in
19.1 mm
|
||
| 0,1244 € - 0,1244 € | 271 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
| 0,198 € - 0,2059 € | 1000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.626 in
15.9 mm
|
||
| 0,4605 € - 0,4793 € | 1399 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1.252 in
31.8 mm
|
||
| 0,0911 € - 0,0911 € | 1000 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.437 in
11.1 mm
|
||
| 0,1078 € - 0,1145 € | 2000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.126 in
3.2 mm
|
||
| 0,0624 € - 0,0624 € | 3000 Varastossa |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| 0,0344 € - 0,0473 € | 17660 Varastossa |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| 0,0518 € - 0,0709 € | 6000 Varastossa |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| 0,0458 € - 0,0499 € | 3000 Varastossa |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0306 € - 0,0419 € | 2950 Varastossa |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
||
| 0,0471 € - 0,0512 € | 6530 Varastossa |
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| 0,1823 € - 0,1823 € | 2695 Varastossa |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
||
| 0,1254 € - 0,1306 € | 1990 Varastossa |
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| 0,1249 € - 0,1515 € | 4983 Varastossa |
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| 0,1841 € - 0,211 € | Kysy toimitusaikaa täältä |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
| 0,1571 € - 0,2287 € | Kysy toimitusaikaa täältä |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| 0,1126 € - 0,1126 € | 2250 Varastossa |
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa