Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Materiaali: PA 6.6,GF,PTFE, PA 6.6,AFRP,PTFE, PA 6.6,CF,PTFE, PA66 Väri: Musta, Väritön Sarjanumero:
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Akselin halkaisija | Laipan ulkohalkaisija | Flanged | Kokonaispituus | Akselireiän halkaisija | Akselin pituus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 6,2728 € - 7,7884 € | 80 Varastossa |
2.677 in
68.0 mm
|
|
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
|
||
| 0,6006 € - 1,3205 € | 5000 Varastossa |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 0,5051 € - 0,8237 € | 1000 Varastossa |
0.709 in
18.0 mm
|
|
|
0.827 in
21.0 mm
|
0.551 in
14.0 mm
|
|
||
| 0,6006 € - 1,3205 € | 4057 Varastossa |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| 0,2385 € - 0,435 € | 51130 Varastossa |
0.433 in
11.0 mm
|
|
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|
||
| 2,0909 € - 5,094 € | 1174 Varastossa |
1.496 in
38.0 mm
|
|
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
|
||
| 0,1838 € - 0,3367 € | 1893 Varastossa |
0.354 in
9.0 mm
|
|
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
|
||
| 1,1675 € - 4,5327 € | 256 Varastossa |
1.181 in
30.0 mm
|
|
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
|
||
| 0,2876 € - 0,5248 € | 4836 Varastossa |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,2876 € - 0,5248 € | 19097 Varastossa |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 0,3606 € - 0,5865 € | 3226 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Kyllä
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,4448 € - 0,7269 € | Kysy toimitusaikaa täältä |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Kyllä
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| 0,689 € - 1,1254 € | 985 Varastossa |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Kyllä
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
||
| 0,8027 € - 1,3135 € | 100 Varastossa |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Kyllä
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 2,0348 € - 3,3539 € | 6 Varastossa |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Kyllä
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
||
| 0,3718 € - 0,6104 € | 195 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Kyllä
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 0,4729 € - 0,7732 € | 146 Varastossa |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Kyllä
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| 0,7086 € - 1,1619 € | 150 Varastossa |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Kyllä
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
||
| 0,9809 € - 1,5997 € | 244 Varastossa |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Kyllä
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
|
||
| 2,0628 € - 3,396 € | 50 Varastossa |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Kyllä
|
1.024 in
26.0 mm
|
1.26 in
32.0 mm
|
0.945 in
24.0 mm