Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Series Code :SR2169
Sarjanumero: SR2169
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Pohjan leveys | Materiaali | Jalustan pituus | Asennustapa | Osta | |
|---|---|---|---|---|---|---|---|
| 0,43 € - 0,5033 € | 958 Varastossa |
|
Nailon 6/6
|
1.169 in
29.7 mm
|
Liima
|
||
| 0,4799 € - 1,3438 € | Kysy toimitusaikaa täältä |
|
Nailon 6/6
|
2.843 in
72.2 mm
|
Fir Tree