Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Series Code :SR1948
Sarjanumero: SR1948 ,SR2804, SR6441
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
Hinta-alue | Saatavuus | Laipan korkeus | Laipan ulkohalkaisija | Materiaali | Alustan korkeus | Sisähalkaisija | Yhteensopivat ruuvikoot (kaikki) | Pohjan ulkohalkaisija | Osta | |
---|---|---|---|---|---|---|---|---|---|---|
0,2081 € - 0,2546 € | 4220 Varastossa |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
PA
|
0.031 in
0.8 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
0,219 € - 0,2656 € | 3448 Varastossa |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
PA
|
0.094 in
2.4 mm
|
0.091 in
2.3 mm
|
#2. M2
|
0.118 in
3.0 mm
|
||
0,0727 € - 0,0774 € | 194 Varastossa |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
PA
|
0.126 in
3.2 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
0,2587 € - 0,3148 € | 13223 Varastossa |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
PA
|
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
0,3107 € - 0,3313 € | 33 Varastossa |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
PA
|
0.374 in
9.5 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
0,2656 € - 0,3244 € | Kysy toimitusaikaa täältä |
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
Nailon
|
0.031 in
0.8 mm
|
0.118 in
3.0 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
0,2081 € - 0,2546 € | 6938 Varastossa |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
PA
|
0.126 in
3.2 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
||
0,319 € - 0,3316 € | Kysy toimitusaikaa täältä |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
PA6 GF25%
|
0.157 in
4.0 mm
|
0.102 in
2.6 mm
|
M2
|
0.138 in
3.5 mm
|
||
0,2081 € - 0,2546 € | Kysy toimitusaikaa täältä |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
PA
|
0.374 in
9.5 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
||
0,1545 € - 0,1645 € | Kysy toimitusaikaa täältä |
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
PA6 GF25%
|
0.063 in
1.6 mm
|
0.102 in
2.6 mm
|
M2
|
0.177 in
4.5 mm
|
||
0,319 € - 0,319 € | 2235 Varastossa |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
PA
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
|
0.236 in
6.0 mm
|
||
0,1861 € - 0,2395 € | Kysy toimitusaikaa täältä |
0.067 in
1.7 mm
|
0.323 in
8.2 mm
|
PA
|
0.079 in
2.0 mm
|
0.122 in
3.1 mm
|
|
0.193 in
4.9 mm
|
||
0,2081 € - 0,2546 € | Kysy toimitusaikaa täältä |
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
PA
|
0.252 in
6.4 mm
|
0.173 in
4.4 mm
|
#8. M4
|
0.205 in
5.2 mm
|
||
0,3944 € - 0,4107 € | 19988 Varastossa |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
PA6 GF25%
|
0.335 in
8.5 mm
|
0.256 in
6.5 mm
|
M6
|
0.512 in
13.0 mm
|
||
0,4299 € - 0,4476 € | 1000 Varastossa |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
PA6 GF25%
|
0.138 in
3.5 mm
|
0.256 in
6.5 mm
|
M6
|
0.512 in
13.0 mm
|
||
0,1506 € - 0,1861 € | 2505 Varastossa |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
PA
|
0.185 in
4.7 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
||
0,4189 € - 0,4504 € | 1892 Varastossa |
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
Nailon
|
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.134 in
3.4 mm
|
||
0,2587 € - 0,3148 € | 1000 Varastossa |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
PA
|
0.5 in
12.7 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||
0,2081 € - 0,2546 € | Kysy toimitusaikaa täältä |
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
PA
|
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
#8. M4
|
0.205 in
5.2 mm
|
||
0,2573 € - 0,3135 € | 55978 Varastossa |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
PA
|
0.031 in
0.8 mm
|
0.091 in
2.3 mm
|
#2. M2
|
0.118 in
3.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa