Menu Search

Adhesive Bubble Gasket

In production

Dual Material Gasket features an adhesive, high-bond taped profile. This allows the gasket to be easily and instantly fixed and creates a permanent attachment that is not intended to be removed. The range features Dense Strip and Extruded Sponge Strip options.

These gaskets provide sealing and edge protection. They are most commonly used in industrial and automotive applications. They are an ideal choice in areas of high dynamic uses that are exposed to rigorous daily demands.

When applied on metal sheet they offer resistance against vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosure boxes.

Tolerances ISO 3302-1 1996 Class E-2/E-3

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Overall Width Overall Height View
$198.0167 - $219.4092 Request the lead time here
11.0 mm
18.9 mm
$2.1423 - $2.3738 Request the lead time here
13.0 mm
8.5 mm
$1.2425 - $1.3768 Request the lead time here
7.0 mm
10.0 mm
$1.5853 - $1.7566 Request the lead time here
12.0 mm
9.5 mm
$2.3137 - $2.5637 Request the lead time here
15.4 mm
12.0 mm
$221.2184 - $245.1173 Request the lead time here
9.4 mm
12.2 mm
Bubble Gasket - Solid EPDM ; ; Overall Height - 18.9 mm | 0.744 in ; 1

551824

Price Range
$219.4092 - $198.0167

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    18.9 mm
  • Overall Width
    11.0 mm
  • Colour
    Black
  • Roll Length
    20.0 m
  • Type
    1
Sealing Gasket -Overall Height - 8.5 mm | 0.335 in; Overall Width - 13.0 mm | 0.512 in; Black; EPDM

20037383

Price Range
$2.3738 - $2.1423

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Roll Length
    10.0 m
Sealing Gasket -Overall Height - 10.0 mm | 0.394 in; Overall Width - 7.0 mm | 0.276 in; Black; EPDM

20037468

Price Range
$1.3768 - $1.2425

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    7.0 mm
  • Colour
    Black
  • Roll Length
    10.0 m
Sealing Gasket -Overall Height - 9.5 mm | 0.374 in; Overall Width - 12.0 mm | 0.472 in; Black; EPDM

20037291

Price Range
$1.7566 - $1.5853

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    10.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Roll Length
    10.0 m
Sealing Gasket -Overall Height - 12.0 mm | 0.472 in; Overall Width - 15.4 mm | 0.606 in; Black; EPDM

20037390

Price Range
$2.5637 - $2.3137

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    15.4 mm
  • Colour
    Black
  • Roll Length
    10.0 m
Bubble Gasket - Solid EPDM ; ; Overall Height - 12.2 mm | 0.48 in ; 2

551825

Price Range
$245.1173 - $221.2184

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.2 mm
  • Overall Width
    9.4 mm
  • Colour
    Black
  • Roll Length
    20.0 m
  • Type
    2