Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(3 products)
At Essentra Components Australia, we pride ourselves on offering a comprehensive range of masking solutions to cater to diverse industrial needs.
Film Tape Rolls:
Feature a double-sided design, one side boasts a permanent adhesive while the other has a removable adhesive on the liner side. The finger lift liner offers swift and effortless removal due to dry edges on both sides. The acrylic adhesive delivers exceptional resistance against UV rays and high temperatures.
Masking Tape Discs:
Available in various diameters and thicknesses, these disks cater to a range of applications and temperature requirements.
High Temp Masking Tape:
Our high-temperature masking tapes are conveniently supplied in continuous rolls, offering temperature resistance from 80°C to 180°C. They ensure a clean removal process, leaving no unsightly adhesive residue behind. These versatile tapes are suitable for both low and high-temperature applications, providing adaptability for a wide array of project needs.
Masking Tape - Squares:
Engineered to withstand temperatures of up to +260°C, our masking tapes are perfect for covering awkward shapes where caps or plugs may not suffice. All our masking tapes offer residue-free removal and quick adhesion for efficient and time-saving applications.
Essentra Components offers 5 different materials of masking disks, available in multiple diameters and thicknesses. Our disks withstand several different temperature ranges and are used for many different applications.
Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 180C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.
The green polyester tapes with a maximum temperature of up to 180C are supplied in 38 micron tape thickness and can be used for powder coating and anodizing.
We also offer paper masking tapes that range in temperatures from 80C up to 120C. These are a great choice for painting applications.
Masking tapes that can withstand temperatures up to +260C. Ideal for awkward shapes that a cap or plug just can't cover, all of our masking tapes remove cleanly and leave no residue. Quick adhesion for time-saving applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue