Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(5 products)
Machine vibrations can lead to movement and rubbing against hoses, resulting in erosion of hose covers. To combat these issues and provide the necessary protection, our range offers a variety of hose protectors. Each product is designed to safeguard against abrasion, crushing, and other potential sources of damage, thereby extending the lifespan of your hoses.
Fire Protection Sleeves: These sleeves offer high-performance flexible cover for cables, hydraulic leads, and rubber hose lines. They provide protection against high temperatures, radiation heat, direct flames, and liquid metal splashes.
Hose Protection Sleeves: Designed to prevent hydraulic line contamination during hose replacement. Resistant to heat, ozone, and abrasion, they facilitate easy assembly and removal of bundles.
Hose Wear Protectors: These protect hoses from wear due to contact with abrasive surfaces. Crafted from highly durable material with a high wear factor, they feature moulded grooves for secure attachment with cable ties.
Spiral Wrap Hose Protectors: Suitable for safeguarding various types of hydraulic, pneumatic, and industrial hose assemblies across diverse industries. It exhibits exceptional recovery memory for maximum hose coverage and offers outstanding anti-crushing performance.
Spiral Wrap Mining Safety Approved: Flame retardant and anti-static properties make this range suitable for underground use. It offers exceptional anti-crushing performance and high abrasion resistance, reducing the risk of industrial injuries. Ideal for wrapping single or multiple hoses.
Standard and Premium Fire Protection Sleeves are supported by the hose protection range offering high performance flexible protection cover for cables, hydraulic leads and rubber hose lines. Fire Protection Sleeve gives a protection against high temperatures, radiation heat, direct flames and liquid metal splashes. The inner sleeve has good insulation properties with a 700 degree service temperature. The red silicone cover of the standard sleeve is self extinguishing and is highly flexible allowing easy application to curved or irregular shapes. The Premium sleeve has a thick extruded silicone outer cover which will keep it's shape well allowing easy application onto straight hoses, pipes and cables
Quick Sleeves eliminate hydraulic line contamination during hose replacement. They are resistant to heat, ozone and abrasion and aid the easy assembly and removal of bundles
Hose Wear Protectors protect hoses against point of contact wear with abrasive services. It is a very durable material with a high wear factor and the moulded grooves are designed to fit with cable ties. It is an incredibly easy part to assemble and remove and is typically used on hydraulic hoses, fuel and oil line, brake systems, wiring harnesses and battery cables
Spiralguard is suitable for the protection of most types of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries. It has excellent recovery memory to maximise the hose coverage and exceptional anti-crushing performance. It maintains a high abrasion resistance, it's been proven in arduous conditions and has a good resistance to UV rays. Spiralguard is suitable for wrapping single hoses or multiple hose bundles and comes conveniently packed in cartons for easy storage.
Spiral Wrap Hose Protectors FRAS are flame retardant and anti-static making this range ideal for use underground. Having exceptional anti-crushing performance and high abrasion resistance the protector reduces risk of industrial injury and is suitable for wrapping single or multiple hoses.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue