Menu Search

Adhesive Raised Face Flange Protectors

In stock

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Outside Diameter Compatible Nominal Pipe Sizes (All) View
$158.5661 - $292.0954 Request the lead time here
ANSI 26"
$0.4929 - $0.9078 19 In stock
DIN 10
$5.0963 - $9.3878 65 In stock
DIN 80
$1.6871 - $3.1079 60 In stock
75.0 mm
ANSI 1-1/2"
$53.7621 - $59.5701 11 In stock
475.0 mm
ANSI 16"
$75.6889 - $139.4268 Request the lead time here
540.0 mm
ANSI 18"
$2.9733 - $5.4774 41 In stock
DIN 50
$10.1783 - $18.7497 10 In stock
DIN 125
$1.4619 - $2.6929 157 In stock
DIN 25
$87.0052 - $160.2728 Request the lead time here
590.0 mm
ANSI 20"
$129.7705 - $239.051 Request the lead time here
700.0 mm
ANSI 24"
$1.7518 - $3.227 18 In stock
DIN 32
$20.1865 - $37.1859 21 In stock
DIN 200
$20.1865 - $37.1858 50 In stock
27.5 mm
ANSI 8"
$1.022 - $1.8826 463 In stock
DIN 20
$2.5875 - $4.7665 149 In stock
95.0 mm
ANSI 2"
$104.7127 - $192.8919 Request the lead time here
ANSI 22"
$4.1395 - $7.6253 20 In stock
DIN 65
$27.8905 - $30.9037 51 In stock
DIN 250
$13.4576 - $24.7903 29 In stock
220.0 mm
ANSI 6"
  • of 4
Adhesive Raised Face Flange Protector - Rubber Black ; ; ANSI 26"

43899

Price Range
$292.0954 - $158.5661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    ANSI
  • Compatible Nominal Pipe Sizes (All)
    ANSI 26"
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 10

48311

Price Range
$0.9078 - $0.4929

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 10
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 80

48319

Price Range
$9.3878 - $5.0963

Stock Levels
65 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 80
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 75.0 mm | 2.953 in ; ANSI 1-1/2"

48329

Price Range
$3.1079 - $1.6871

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1-1/2"
  • Outside Diameter
    75.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 475.0 mm | 18.701 in ; ANSI 16"

48339

Price Range
$59.5701 - $53.7621

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 16"
  • Outside Diameter
    475.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 540.0 mm | 21.26 in ; ANSI 18"

48340

Price Range
$139.4268 - $75.6889

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 18"
  • Outside Diameter
    540.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 50

48317

Price Range
$5.4774 - $2.9733

Stock Levels
41 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 50
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 125

48321

Price Range
$18.7497 - $10.1783

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 125
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 25

48314

Price Range
$2.6929 - $1.4619

Stock Levels
157 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 25
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 590.0 mm | 23.228 in ; ANSI 20"

48341

Price Range
$160.2728 - $87.0052

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 20"
  • Outside Diameter
    590.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 700.0 mm | 27.559 in ; ANSI 24"

48342

Price Range
$239.051 - $129.7705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 24"
  • Outside Diameter
    700.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 32

48315

Price Range
$3.227 - $1.7518

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 32
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 200

48323

Price Range
$37.1859 - $20.1865

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 200
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 27.5 mm | 1.083 in ; ANSI 8"

48335

Price Range
$37.1858 - $20.1865

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 8"
  • Outside Diameter
    27.5 mm
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 20

48313

Price Range
$1.8826 - $1.022

Stock Levels
463 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 20
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 95.0 mm | 3.74 in ; ANSI 2"

48330

Price Range
$4.7665 - $2.5875

Stock Levels
149 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 2"
  • Outside Diameter
    95.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; ; ANSI 22"

600049

Price Range
$192.8919 - $104.7127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    ANSI
  • Compatible Nominal Pipe Sizes (All)
    ANSI 22"
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 65

48318

Price Range
$7.6253 - $4.1395

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 65
Adhesive Raised Face Flange Protector - Rubber Black ; ; DIN 250

48324

Price Range
$30.9037 - $27.8905

Stock Levels
51 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Standards
    DIN
  • Compatible Nominal Pipe Sizes (All)
    DIN 250
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 220.0 mm | 8.661 in ; ANSI 6"

48334

Price Range
$24.7903 - $13.4576

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    ANSI 6"
  • Outside Diameter
    220.0 mm