Menu Search

Adhesive Raised Face Flange Protectors

In stock

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Outside Diameter Compatible Nominal Pipe Sizes (All) View
$12.1163 - $22.3194 Request the lead time here
212.0 mm
DIN 150
$4.0189 - $7.4032 20 In stock
122.0 mm
DIN 65
$2.8867 - $5.3178 11 In stock
102.0 mm
DIN 50
$0.4785 - $0.8813 19 In stock
40.0 mm
DIN 10
$4.9479 - $9.1143 65 In stock
138.0 mm
DIN 80
$7.3495 - $13.5387 Request the lead time here
158.0 mm
DIN 100
$9.8819 - $18.2036 30 In stock
188.0 mm
DIN 125
$2.4867 - $4.5808 10 In stock
88.0 mm
DIN 40
$0.6867 - $1.2649 10 In stock
45.0 mm
DIN 15
$1.4193 - $2.6145 209 In stock
68.0 mm
DIN 25
$0.9923 - $1.8278 15 In stock
58.0 mm
DIN 20
$1.7008 - $3.133 18 In stock
78.0 mm
DIN 32
$19.5986 - $36.1028 41 In stock
26.8 mm
DIN 200
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 212.0 mm | 8.346 in ; DIN 150

48322

Price Range
$22.3194 - $12.1163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 150
  • Outside Diameter
    212.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 122.0 mm | 4.803 in ; DIN 65

48318

Price Range
$7.4032 - $4.0189

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 65
  • Outside Diameter
    122.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 102.0 mm | 4.016 in ; DIN 50

48317

Price Range
$5.3178 - $2.8867

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 50
  • Outside Diameter
    102.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 40.0 mm | 1.575 in ; DIN 10

48311

Price Range
$0.8813 - $0.4785

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 10
  • Outside Diameter
    40.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 138.0 mm | 5.433 in ; DIN 80

48319

Price Range
$9.1143 - $4.9479

Stock Levels
65 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 80
  • Outside Diameter
    138.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 158.0 mm | 6.22 in ; DIN 100

48320

Price Range
$13.5387 - $7.3495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 100
  • Outside Diameter
    158.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 188.0 mm | 7.402 in ; DIN 125

48321

Price Range
$18.2036 - $9.8819

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 125
  • Outside Diameter
    188.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 88.0 mm | 3.465 in ; DIN 40

48316

Price Range
$4.5808 - $2.4867

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 40
  • Outside Diameter
    88.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 45.0 mm | 1.772 in ; DIN 15

48312

Price Range
$1.2649 - $0.6867

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 15
  • Outside Diameter
    45.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 68.0 mm | 2.677 in ; DIN 25

48314

Price Range
$2.6145 - $1.4193

Stock Levels
209 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 25
  • Outside Diameter
    68.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 58.0 mm | 2.283 in ; DIN 20

48313

Price Range
$1.8278 - $0.9923

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 20
  • Outside Diameter
    58.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 78.0 mm | 3.071 in ; DIN 32

48315

Price Range
$3.133 - $1.7008

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 32
  • Outside Diameter
    78.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 26.8 mm | 1.055 in ; DIN 200

48323

Price Range
$36.1028 - $19.5986

Stock Levels
41 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Compatible Nominal Pipe Sizes (All)
    DIN 200
  • Outside Diameter
    26.8 mm