Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|
| $201.9408 - $371.9964 | Request the lead time here |
31.89 in
810.0 mm
|
711.2 mm
|
||
| $0.3967 - $0.7309 | 8 In stock |
1.417 in
36.0 mm
|
ANSI 1/2"
|
||
| $9.8819 - $18.2036 | 30 In stock |
7.402 in
188.0 mm
|
DIN 125
|
||
| $0.9923 - $1.8278 | 15 In stock |
2.283 in
58.0 mm
|
DIN 20
|
||
| $2.5121 - $4.6276 | 99 In stock |
3.74 in
95.0 mm
|
ANSI 2"
|
||
| $101.6628 - $187.2737 | Request the lead time here |
25.276 in
642.0 mm
|
ANSI 22"
|
||
| $4.0189 - $7.4032 | 20 In stock |
4.803 in
122.0 mm
|
DIN 65
|
||
| $73.4844 - $135.3659 | Request the lead time here |
21.26 in
540.0 mm
|
ANSI 18"
|
||
| $2.8867 - $5.3178 | 11 In stock |
4.016 in
102.0 mm
|
DIN 50
|
||
| $27.0781 - $30.0035 | 51 In stock |
12.598 in
320 mm
|
DIN 250
|
||
| $13.0656 - $24.0683 | Request the lead time here |
8.661 in
220.0 mm
|
ANSI 6"
|
||
| $0.8084 - $1.4891 | 93 In stock |
2.126 in
54.0 mm
|
ANSI 1"
|
||
| $12.1163 - $22.3194 | Request the lead time here |
8.346 in
212.0 mm
|
DIN 150
|
||
| $10.5306 - $19.3986 | Request the lead time here |
7.874 in
200.0 mm
|
ANSI 5"
|
||
| $125.9908 - $232.0883 | Request the lead time here |
27.559 in
700.0 mm
|
ANSI 24"
|
||
| $1.7008 - $3.133 | 18 In stock |
3.071 in
78.0 mm
|
DIN 32
|
||
| $19.5986 - $36.1028 | 41 In stock |
1.055 in
26.8 mm
|
DIN 200
|
||
| $19.5986 - $36.1027 | 50 In stock |
1.083 in
27.5 mm
|
ANSI 8"
|
||
| $27.9281 - $30.9453 | Request the lead time here |
12.992 in
330.0 mm
|
ANSI 10"
|
||
| $7.3494 - $13.5385 | 8 In stock |
|
ANSI 4"
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue