Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|
| $43.6375 - $48.3518 | Request the lead time here |
16.339 in
415.0 mm
|
ANSI 14"
|
||
| $238.1379 - $438.675 | Request the lead time here |
35.827 in
910 mm
|
DIN 800
|
||
| $32.354 - $35.8493 | Request the lead time here |
1.535 in
39.0 mm
|
ANSI 12"
|
||
| $153.9477 - $283.5878 | Request the lead time here |
29.528 in
750.0 mm
|
ANSI 26"
|
||
| $0.4785 - $0.8813 | 19 In stock |
1.575 in
40.0 mm
|
DIN 10
|
||
| $4.9479 - $9.1143 | 65 In stock |
5.433 in
138.0 mm
|
DIN 80
|
||
| $1.638 - $3.0173 | 60 In stock |
2.953 in
75.0 mm
|
ANSI 1-1/2"
|
||
| $52.1962 - $57.8351 | 11 In stock |
18.701 in
475.0 mm
|
ANSI 16"
|
||
| $1.7008 - $3.133 | 18 In stock |
3.071 in
78.0 mm
|
DIN 32
|
||
| $2.4867 - $4.5808 | 10 In stock |
3.465 in
88.0 mm
|
DIN 40
|
||
| $27.9281 - $30.9453 | Request the lead time here |
12.992 in
330.0 mm
|
ANSI 10"
|
||
| $0.6867 - $1.2649 | 10 In stock |
1.772 in
45.0 mm
|
DIN 15
|
||
| $1.4193 - $2.6145 | 209 In stock |
2.677 in
68.0 mm
|
DIN 25
|
||
| $0.7325 - $1.3494 | 11 In stock |
1.772 in
45.0 mm
|
ANSI 3/4"
|
||
| $4.4096 - $8.1229 | 24 In stock |
5.118 in
130.0 mm
|
ANSI 3"
|
||
| $84.4711 - $155.6046 | Request the lead time here |
23.228 in
590.0 mm
|
ANSI 20"
|
||
| $7.3494 - $13.5385 | 8 In stock |
|
ANSI 4"
|
||
| $19.5986 - $36.1028 | 41 In stock |
1.055 in
26.8 mm
|
DIN 200
|
||
| $4.0189 - $7.4032 | 20 In stock |
4.803 in
122.0 mm
|
DIN 65
|
||
| $19.5986 - $36.1027 | 50 In stock |
1.083 in
27.5 mm
|
ANSI 8"
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue