Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Latches made in Stainless Steel are available and are designed to securely pull and lock two components together. They are operated by hand and are quick and easy to use. They are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. There are 4 different types available and type 4 is for use with a padlock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Keeper Length | Overall Length | Material | Special Features | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| 491977 | $40.9218 - $75.3824 | 1 In stock |
1.154 in
29.3 mm
|
|
Stainless Steel
|
|
1.594 in
40.5 mm
|
0.709 in
18.0 mm
|
|
| 491979 | $20.0843 - $36.9975 | 33 In stock |
0.74 in
18.8 mm
|
|
Stainless Steel
|
|
1.043 in
26.5 mm
|
0.748 in
19.0 mm
|
|
| $26.4737 - $29.3337 | 31 In stock |
0.961 in
24.4 mm
|
|
Stainless Steel
|
|
0.984 in
25.0 mm
|
0.807 in
20.5 mm
|
||
| $8.8245 - $9.7778 | 13 In stock |
0.74 in
18.8 mm
|
|
Mild Steel
|
|
1.035 in
26.3 mm
|
0.748 in
19.0 mm
|
||
| $12.6344 - $23.2742 | Request the lead time here |
1.154 in
29.3 mm
|
|
Mild Steel
|
|
1.594 in
40.5 mm
|
0.709 in
18.0 mm