Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Chrome Capped are an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.5308 - $0.978 | 15 In stock |
M6
|
Rigid
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $0.8101 - $0.8975 | Request the lead time here |
M8
|
Rigid
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| $1.5766 - $2.9042 | 16 In stock |
M8
|
|
|
1.378 in
35.0 mm
|
||
| $1.1422 - $2.104 | 942 In stock |
M10
|
Rigid
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| $0.8848 - $1.6299 | Request the lead time here |
M10
|
Rigid
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| $1.2548 - $2.3116 | 11 In stock |
M8
|
|
|
0.984 in
25.0 mm
|
||
| $2.1947 - $4.0428 | Request the lead time here |
M8
|
|
|
1.969 in
50.0 mm
|
||
| $1.5766 - $2.9042 | Request the lead time here |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| 462407 | $31.8523 - $35.2933 | Request the lead time here |
M12
|
Plain
|
|
2.756 in
70.0 mm
|
|
| $1.3893 - $5.3089 | 25 In stock |
M8
|
Rigid
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $1.8339 - $3.3784 | 6 In stock |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| $1.1744 - $2.1633 | 20 In stock |
M8
|
Rigid
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
||
| $2.4188 - $2.6801 | Request the lead time here |
M10
|
|
|
1.575 in
40.0 mm